<?xml version="1.0" encoding="UTF-8"?>
<rss version="2.0"><channel>
<title>TI - New Audio Products</title>
<link>http://focus.ti.com/apps/docs/appcategory.tsp?appId=1</link>
<description>View all Audio products released within the last six months.</description>
<language>en-us</language>
<lastBuildDate>Sun, 08 Nov 2009 :20:37 -0600 (GMT -0600)</lastBuildDate>
<item>
<title>TPA2018D1 3-W Mono Class-D Audio Amplifier with SmartGain&amp;#153 AGC/DRC</title>
<link>http://focus.ti.com/docs/prod/folders/print/tpa2018d1.html</link>
<pubDate>Wed, 19 Aug 2009 00:00:00 -0600 (GMT -0600)</pubDate>
<description>The TPA2018D1 is a mono, filter-free Class-D audio power amplifier with volume control, dynamic range compression (DRC) and automatic gain control (AGC). It is available in a 1.63 mm x 1.63 mm WCSP package.   The DRC/AGC function in the TPA2018D1 is programmable via a digital I2C interface. The DRC/AGC function can be configured...</description>
</item>
<item>
<title>TPA3110D2 15W Filter-Free Class D Stereo Amplifier with SpeakerGuard&amp;#153 (TPA3110)</title>
<link>http://focus.ti.com/docs/prod/folders/print/tpa3110d2.html</link>
<pubDate>Fri, 31 Jul 2009 00:00:00 -0600 (GMT -0600)</pubDate>
<description>          The TPA3110D2 is a 15-W (per channel) efficient, Class-D audio power amplifier for driving bridged-tied stereo speakers. Advanced EMI Suppression Technology enables the use of inexpensive ferrite bead filters at the outputs while meeting EMC requirements. SpeakerGuard&amp;trade; speaker protection circuitry includes an...</description>
</item>
<item>
<title>TPA6136A2 25-mW DirectPath(TM) Stereo Headphone Amplifier with Pop Suppression (WCSP)</title>
<link>http://focus.ti.com/docs/prod/folders/print/tpa6136a2.html</link>
<pubDate>Fri, 21 Aug 2009 00:00:00 -0600 (GMT -0600)</pubDate>
<description>The TPA6136A2  (sometimes referred to as TPA6136) is a DirectPath&amp;#x2122; stereo headphone amplifier that eliminates the need for external dc-blocking output capacitors.  Differential stereo inputs and built-in resistors set the device gain, further reducing external component count.  Gain is selectable at 0 dB or 6 dB. The...</description>
</item>
</channel></rss>