<?xml version="1.0" encoding="UTF-8"?>
<rss version="2.0"><channel>
<title>TI - New Clocks and Timers Products</title>
<link>http://focus.ti.com/analog/docs/newproducts.tsp?familyId=346&amp;releasePeriod=179&amp;contentType=3</link>
<description>View all Clocks and Timers products released within the last six months.</description>
<language>en-us</language>
<lastBuildDate>Wed, 23 May 2012 :04:17 -0500 (GMT -0500)</lastBuildDate>
<item>
<title>CDCV304-EP Enhanced Product General Purpose and PCI-X 1:4 Clock Buffer </title>
<link>http://focus.ti.com/docs/prod/folders/print/cdcv304-ep.html</link>
<pubDate>Thu, 29 Mar 2012 00:00:00 -0500 (GMT -0500)</pubDate>
<description>          The CDCV304 is a high-performance, low-skew, general-purpose PCI-X compliant clock buffer. It distributes one input clock signal (CLKIN) to the output clocks (1Y[0:3]). It is specifically designed for use with PCI-X applications. The CDCV304 operates at 3.3 V and 2.5 V and is therefore compliant to the 3.3-V PCI-X...</description>
</item>
<item>
<title>CDCM9102 Low Noise Two Channel 100MHz Clock Generator</title>
<link>http://focus.ti.com/docs/prod/folders/print/cdcm9102.html</link>
<pubDate>Thu, 15 Mar 2012 00:00:00 -0500 (GMT -0500)</pubDate>
<description>          The CDCM9102 is a low-jitter clock generator designed to provide reference clocks for communications standards such as PCI Express.  The device is easy to configure and use.  The CDCM9102 provides two 100-MHz differential clock ports.  The output types supported for these ports include LVPECL, LVDS, or a pair of...</description>
</item>
</channel></rss>