<?xml version="1.0" encoding="UTF-8"?>
<rss version="2.0"><channel>
<title>TI - New Data Converters Products</title>
<link>http://focus.ti.com/analog/docs/newproducts.tsp?familyId=82&amp;releasePeriod=179&amp;contentType=3</link>
<description>View all Data Converters products released within the last six months.</description>
<language>en-us</language>
<lastBuildDate>Wed, 23 May 2012 :03:49 -0500 (GMT -0500)</lastBuildDate>
<item>
<title>ADS1292R 2-Channel, 24-Bit Analog-To-Digital Converter w/Integrated Respiration Impedance and ECG Front End</title>
<link>http://focus.ti.com/docs/prod/folders/print/ads1292r.html</link>
<pubDate>Fri, 09 Mar 2012 00:00:00 -0500 (GMT -0500)</pubDate>
<description>The ADS1291, ADS1292, and ADS1292R are multichannel, simultaneous sampling, 24-bit, delta-sigma (&amp;Delta;&amp;Sigma;) analog-to-digital converters (ADCs) with a built-in programmable gain amplifier (PGA), internal reference, and an onboard oscillator.  The ADS1291, ADS1292, and ADS1292R incorporate all features commonly required...</description>
</item>
<item>
<title>AMC1100 4.25kVPEAK Isolated Amplifier for e-metering</title>
<link>http://focus.ti.com/docs/prod/folders/print/amc1100.html</link>
<pubDate>Wed, 09 May 2012 00:00:00 -0500 (GMT -0500)</pubDate>
<description>The AMC1100 is a precision isolation amplifier with an output separated from the input circuitry by a silicon dioxide (SiO2) barrier that is highly resistant to magnetic interference. This barrier has been certified to provide galvanic isolation of up to 4250 VPEAK, according to UL1577 and IEC60747-5-2. Used in conjunction with...</description>
</item>
<item>
<title>ADS8028 12-bit, 8-channel, 1MSPS, SAR ADC with Internal Reference and Internal Temperature Sensor</title>
<link>http://focus.ti.com/docs/prod/folders/print/ads8028.html</link>
<pubDate>Fri, 30 Mar 2012 00:00:00 -0500 (GMT -0500)</pubDate>
<description>The ADS8028 is a 12-bit analog-to-digital converter (ADC), capable of operating at sampling speeds up to 1 MSPS.  The device is based on a successive approximation register (SAR) core and provides an inherent sample-and-hold (SH) front-end.  In addition to having eight analog input channels, the ADS8028 offers an internal temperature...</description>
</item>
</channel></rss>