<?xml version="1.0" encoding="UTF-8"?>
<rss version="2.0"><channel>
<title>TI - New Interface Products</title>
<link>http://focus.ti.com/analog/docs/newproducts.tsp?familyId=361&amp;releasePeriod=179&amp;contentType=3</link>
<description>View all Interface products released within the last six months.</description>
<language>en-us</language>
<lastBuildDate>Sat, 21 Nov 2009 :07:47 -0600 (GMT -0600)</lastBuildDate>
<item>
<title>SN75DP120 Display Port 1:1 Dual-Mode Repeater</title>
<link>http://focus.ti.com/docs/prod/folders/print/sn75dp120.html</link>
<pubDate>Fri, 30 Oct 2009 00:00:00 -0600 (GMT -0600)</pubDate>
<description>        The SN75DP120 is a single port Dual-Mode DisplayPort (DP++) repeater that regenerates the DP high speed digital link.      Four levels of differential output voltage swing (VOD) and four levels of pre-emphasis are supported in accordance with the DisplayPort specification version 1.1a.The device monitors the AUX channel...</description>
</item>
<item>
<title>TPD2S017 2-Channel Ultra Low Clamp Voltage ESD Solution with Series-Resistor Isolation</title>
<link>http://focus.ti.com/docs/prod/folders/print/tpd2s017.html</link>
<pubDate>Wed, 30 Sep 2009 00:00:00 -0600 (GMT -0600)</pubDate>
<description>The TPD2S017 provides a robust system-level ESD solution for the high-speed lines interfacing low-voltage, ESD-sensitive core chipset. This device offers two stage ESD clamps in each line with 1- series resistor  isolation. This architecture allows the device to generate very low clamp voltage during system level ESD strikes....</description>
</item>
<item>
<title>TLK100 Industrial Ethernet PHY</title>
<link>http://focus.ti.com/docs/prod/folders/print/tlk100.html</link>
<pubDate>Fri, 28 Aug 2009 00:00:00 -0600 (GMT -0600)</pubDate>
<description>            The TLK100 is a single-port Ethernet PHY for 10BaseT and 100Base TX signaling. It integrates all the physical-layer functions needed to transmit and receive data on standard twisted-pair cables. This device supports the standard Media Independent Interface (MII) for direct connection to a Media Access Controller...</description>
</item>
<item>
<title>TCA8418 Low-Voltage 16-Bit I2C and SMBus I/O Expander With Interrupt Output, Reset, and </title>
<link>http://focus.ti.com/docs/prod/folders/print/tca8418.html</link>
<pubDate>Thu, 01 Oct 2009 00:00:00 -0600 (GMT -0600)</pubDate>
<description> </description>
</item>
<item>
<title>TCA9535 Remote 16-Bit I2C and SMBus, Low-Power I/O Expander With Interrupt Output and Config Registers</title>
<link>http://focus.ti.com/docs/prod/folders/print/tca9535.html</link>
<pubDate>Fri, 11 Sep 2009 00:00:00 -0600 (GMT -0600)</pubDate>
<description> </description>
</item>
<item>
<title>TCA9539 Remote 16-Bit I2C And SMBus, Low-Power I/O Expander With Interrupt Output, Reset &amp; Config. Registers</title>
<link>http://focus.ti.com/docs/prod/folders/print/tca9539.html</link>
<pubDate>Fri, 11 Sep 2009 00:00:00 -0600 (GMT -0600)</pubDate>
<description> </description>
</item>
<item>
<title>ISO7421 Dual Channel, 1/1, 200Mbps Digital Isolator </title>
<link>http://focus.ti.com/docs/prod/folders/print/iso7421.html</link>
<pubDate>Tue, 29 Sep 2009 00:00:00 -0600 (GMT -0600)</pubDate>
<description>The ISO7421 and ISO7421M provide galvanic isolation up to 2.5 kVrms for 1 minute per UL. These digital isolators have two isolated channels with bidirectional channel configuration. Each isolation channel has a logic input and output buffer separated by a silicon dioxide (SiO2) insulation barrier. Used in conjunction with isolated...</description>
</item>
<item>
<title>SN65LVDS93A 10MHz - 135MHz LVDS Serdes Transmitter</title>
<link>http://focus.ti.com/docs/prod/folders/print/sn65lvds93a.html</link>
<pubDate>Tue, 01 Sep 2009 00:00:00 -0600 (GMT -0600)</pubDate>
<description>        The SN65LVDS93A LVDS serdes (serializer/deserializer) transmitter contains four 7-bit parallel load serial-out shift registers, a 7 &amp;times; clock synthesizer, and five low-voltage differential signaling (LVDS) drivers in a single integrated circuit. These functions allow 28 bits of single-ended LVTTL data to be synchronously...</description>
</item>
<item>
<title>TS3USB31E High-Speed USB 2.0 (480-Mbps) 1-Port Switch With Single Enable</title>
<link>http://focus.ti.com/docs/prod/folders/print/ts3usb31e.html</link>
<pubDate>Thu, 12 Nov 2009 00:00:00 -0600 (GMT -0600)</pubDate>
<description> </description>
</item>
<item>
<title>TS3USB221E High-Speed USB 2.0 (480-Mbps) 1:2 Multiplexer/Demultiplexer Switch With Single Enable</title>
<link>http://focus.ti.com/docs/prod/folders/print/ts3usb221e.html</link>
<pubDate>Wed, 30 Sep 2009 00:00:00 -0600 (GMT -0600)</pubDate>
<description>The TS3USB221E is a high-bandwidth switch specially designed for the switching of high-speed USB 2.0 signals in handset and consumer applications, such as cell phones, digital cameras, and notebooks with hubs or controllers with limited USB I/Os. The wide bandwidth (1 GHz) of this switch allows signals to pass with minimum...</description>
</item>
</channel></rss>