<?xml version="1.0" encoding="UTF-8"?>
<rss version="2.0"><channel>
<title>TI - New Signal Chain Products</title>
<link>http://focus.ti.com/general/docs/gencontent.tsp?contentId=31182</link>
<description>View all Signal Chain products released within the last six months.</description>
<language>en-us</language>
<lastBuildDate>Wed, 23 May 2012 :04:03 -0500 (GMT -0500)</lastBuildDate>
<item>
<title>ADS1292R 2-Channel, 24-Bit Analog-To-Digital Converter w/Integrated Respiration Impedance and ECG Front End</title>
<link>http://focus.ti.com/docs/prod/folders/print/ads1292r.html</link>
<pubDate>Fri, 09 Mar 2012 00:00:00 -0500 (GMT -0500)</pubDate>
<description>The ADS1291, ADS1292, and ADS1292R are multichannel, simultaneous sampling, 24-bit, delta-sigma (&amp;Delta;&amp;Sigma;) analog-to-digital converters (ADCs) with a built-in programmable gain amplifier (PGA), internal reference, and an onboard oscillator.  The ADS1291, ADS1292, and ADS1292R incorporate all features commonly required...</description>
</item>
<item>
<title>AMC1100 4.25kVPEAK Isolated Amplifier for e-metering</title>
<link>http://focus.ti.com/docs/prod/folders/print/amc1100.html</link>
<pubDate>Wed, 09 May 2012 00:00:00 -0500 (GMT -0500)</pubDate>
<description>The AMC1100 is a precision isolation amplifier with an output separated from the input circuitry by a silicon dioxide (SiO2) barrier that is highly resistant to magnetic interference. This barrier has been certified to provide galvanic isolation of up to 4250 VPEAK, according to UL1577 and IEC60747-5-2. Used in conjunction with...</description>
</item>
<item>
<title>ADS8028 12-bit, 8-channel, 1MSPS, SAR ADC with Internal Reference and Internal Temperature Sensor</title>
<link>http://focus.ti.com/docs/prod/folders/print/ads8028.html</link>
<pubDate>Fri, 30 Mar 2012 00:00:00 -0500 (GMT -0500)</pubDate>
<description>The ADS8028 is a 12-bit analog-to-digital converter (ADC), capable of operating at sampling speeds up to 1 MSPS.  The device is based on a successive approximation register (SAR) core and provides an inherent sample-and-hold (SH) front-end.  In addition to having eight analog input channels, the ADS8028 offers an internal temperature...</description>
</item>
<item>
<title>CDCV304-EP Enhanced Product General Purpose and PCI-X 1:4 Clock Buffer </title>
<link>http://focus.ti.com/docs/prod/folders/print/cdcv304-ep.html</link>
<pubDate>Thu, 29 Mar 2012 00:00:00 -0500 (GMT -0500)</pubDate>
<description>          The CDCV304 is a high-performance, low-skew, general-purpose PCI-X compliant clock buffer. It distributes one input clock signal (CLKIN) to the output clocks (1Y[0:3]). It is specifically designed for use with PCI-X applications. The CDCV304 operates at 3.3 V and 2.5 V and is therefore compliant to the 3.3-V PCI-X...</description>
</item>
<item>
<title>CDCM9102 Low Noise Two Channel 100MHz Clock Generator</title>
<link>http://focus.ti.com/docs/prod/folders/print/cdcm9102.html</link>
<pubDate>Thu, 15 Mar 2012 00:00:00 -0500 (GMT -0500)</pubDate>
<description>          The CDCM9102 is a low-jitter clock generator designed to provide reference clocks for communications standards such as PCI Express.  The device is easy to configure and use.  The CDCM9102 provides two 100-MHz differential clock ports.  The output types supported for these ports include LVPECL, LVDS, or a pair of...</description>
</item>
<item>
<title>TLV3201 40ns, micro-Power, Rail-to-Rail Input, Single-Channel Comparator with Push-Pull Outputs</title>
<link>http://focus.ti.com/docs/prod/folders/print/tlv3201.html</link>
<pubDate>Fri, 30 Mar 2012 00:00:00 -0500 (GMT -0500)</pubDate>
<description>The TLV3201 and TLV3202 are single- and dual-channel comparators that offer the ultimate combination of high-speed (40 ns) and low-power consumption (40 &amp;micro;A), all in extremely small packages with features such as rail-to-rail inputs, low offset voltage (1 mV), and large output drive current. The devices are also very easy...</description>
</item>
<item>
<title>INA3221 Triple Channel Shunt and Bus Voltage Monitor</title>
<link>http://focus.ti.com/docs/prod/folders/print/ina3221.html</link>
<pubDate>Tue, 15 May 2012 00:00:00 -0500 (GMT -0500)</pubDate>
<description>The INA3221 is a three-channel, high-side current and bus voltage monitor with an I2C interface. The INA3221 monitors both shunt voltage drops and bus supply voltages in addition to having programmable conversion times and averaging modes for these signals.  The INA3221 offers both critical and warning alerts to detect multiple...</description>
</item>
<item>
<title>INA282-Q1 Automotive Catalog Wide Common Mode Range, Bidirectional, High Accuracy Current Shunt Monitor</title>
<link>http://focus.ti.com/docs/prod/folders/print/ina282-q1.html</link>
<pubDate>Fri, 30 Mar 2012 00:00:00 -0500 (GMT -0500)</pubDate>
<description>          The INA282-Q1 is a voltage output current shunt monitor that can sense drops across shunts at common-mode voltages from &amp;ndash;14V to +80V, independent of the supply voltage. The low offset of the Zer&amp;oslash;-Drift architecture enables current sensing with maximum drops across the shunt as low as 10mV full-scale....</description>
</item>
<item>
<title>INA230 Precision Digital/Current/Voltage/Power Monitor</title>
<link>http://focus.ti.com/docs/prod/folders/print/ina230.html</link>
<pubDate>Wed, 29 Feb 2012 00:00:00 -0500 (GMT -0500)</pubDate>
<description>          The INA230 is a current-shunt and power monitor with an I2C interface that features 16 programmable addresses. The INA230 monitors both shunt voltage drops and bus supply voltage.  Programmable calibration value, conversion times, and averaging, combined with an internal multiplier, enable direct readouts of current...</description>
</item>
<item>
<title>LMP8646 Precision Current Limiter</title>
<link>http://focus.ti.com/docs/prod/folders/print/lmp8646.html</link>
<pubDate>Tue, 07 Feb 2012 00:00:00 -0500 (GMT -0500)</pubDate>
<description>The LMP8646 is a precision current limiter used to improve the current limit accuracy of any switching or linear regulator     with an available feedback node.    The LMP8646 accepts input signals with a common mode voltage ranging from -2V to 76V.  It has a variable gain which is used     to adjust the sense current. The...</description>
</item>
<item>
<title>INA149-EP Enhanced Product High Common Mode Voltage Difference Amplifier </title>
<link>http://focus.ti.com/docs/prod/folders/print/ina149-ep.html</link>
<pubDate>Fri, 30 Mar 2012 00:00:00 -0500 (GMT -0500)</pubDate>
<description>          The INA149 is a precision unity-gain difference amplifier with a very high input  common-mode voltage range. It is a single, monolithic device that consists of a precision op  amp and an integrated thin-film resistor network. The INA149 can accurately measure small  differential voltages in the presence of common-mode...</description>
</item>
<item>
<title>SN75DP126 DisplayPort 1:2 Re-Driver Switch with TMDS Translator</title>
<link>http://focus.ti.com/docs/prod/folders/print/sn75dp126.html</link>
<pubDate>Mon, 26 Mar 2012 00:00:00 -0500 (GMT -0500)</pubDate>
<description>  The SN75DP126 switches one Dual-Mode DisplayPort (DP++) input to one Dual-Mode DisplayPort (DP++) sink output or one HDMI/DVI sink output. The HDMI/DVI output has a built-in level translator compliant with DVI 1.0 and HDMI 1.4b standard TMDS signaling, and is specified up to a maximum data rate of 3.4 Gbps, supporting resolutions...</description>
</item>
<item>
<title>SN75LVDS83C FlatLink 10-85MHz Transmitter</title>
<link>http://focus.ti.com/docs/prod/folders/print/sn75lvds83c.html</link>
<pubDate>Thu, 09 Feb 2012 00:00:00 -0500 (GMT -0500)</pubDate>
<description>          The SN75LVDS83C FlatLink transmitter contains four 7-bit parallel-load serial-out shift registers, a 7X clock synthesizer, and five Low-Voltage Differential Signaling (LVDS) line drivers in a single integrated circuit. These functions allow 28 bits of single-ended LVTTL data to be synchronously transmitted over five...</description>
</item>
<item>
<title>TPD1E10B06 Single Channel ESD in 0402 package with 10pF Capacitance and 6V Breakdown</title>
<link>http://focus.ti.com/docs/prod/folders/print/tpd1e10b06.html</link>
<pubDate>Fri, 30 Mar 2012 00:00:00 -0500 (GMT -0500)</pubDate>
<description>          The TPD1E10B06 is a single channel ESD protection device in a small 0402 package. The device offers over &amp;plusmn;30KV IEC air-gap, over &amp;plusmn;30KV contact ESD protection, and has an ESD clamp circuit with a back-to-back diode for bipolar or bidirectional signal support. The 10pF line capacitance is suitable for...</description>
</item>
<item>
<title>TPD1E10B09 Single Channel ESD Protection in 0402 package with 10pF Capacitance and 9V Breakdown</title>
<link>http://focus.ti.com/docs/prod/folders/print/tpd1e10b09.html</link>
<pubDate>Fri, 30 Mar 2012 00:00:00 -0500 (GMT -0500)</pubDate>
<description>          The TPD1E10B09 is a single channel ESD protection device in a small 0402 package. The device offers &amp;plusmn;20KV IEC air-gap,  &amp;plusmn;20KV contact ESD protection, and has an ESD clamp circuit with a back-to-back diode for bipolar or bidirectional signal support. The 10pF line capacitance is suitable for a wide range...</description>
</item>
<item>
<title>SN65LVPE502 Dual Channel USB3.0 Redriver/Equalizer</title>
<link>http://focus.ti.com/docs/prod/folders/print/sn65lvpe502.html</link>
<pubDate>Thu, 29 Mar 2012 00:00:00 -0500 (GMT -0500)</pubDate>
<description>          The SN65LVPE502 is a dual channel, single lane USB 3.0 redriver and signal conditioner supporting data rates of 5.0Gbps. The device complies with USB 3.0 spec revision 1.0, supporting electrical idle condition and low frequency periodic signals (LFPS) for USB 3.0 power management modes.  		Programmable EQ, De-Emphasis...</description>
</item>
<item>
<title>SN65LVPE502A Dual Channel USB3.0 Redriver/Equalize</title>
<link>http://focus.ti.com/docs/prod/folders/print/sn65lvpe502a.html</link>
<pubDate>Thu, 29 Mar 2012 00:00:00 -0500 (GMT -0500)</pubDate>
<description>          The SN65LVPE502A is a dual channel, single lane USB 3.0 redriver and signal conditioner supporting data rates of 5.0Gbps. The device complies with USB 3.0 spec revision 1.0, supporting electrical idle condition and low frequency periodic signals (LFPS) for USB 3.0 power management modes.      ...</description>
</item>
<item>
<title>SN65LVPE502CP Dual Channel USB3.0 Redriver/Equalizer</title>
<link>http://focus.ti.com/docs/prod/folders/print/sn65lvpe502cp.html</link>
<pubDate>Thu, 29 Mar 2012 00:00:00 -0500 (GMT -0500)</pubDate>
<description>          The SN65LVPE502CP is a dual channel, single lane USB 3.0 redriver and signal conditioner supporting data rates of 5.0Gbps. The device complies with USB 3.0 spec revision 1.0, supporting electrical idle condition and low frequency periodic signals (LFPS) for USB 3.0 power management modes.  ...</description>
</item>
<item>
<title>PCA9515B Dual Bidirectional I2C Bus and SMBus Repeater, PCA9515B</title>
<link>http://focus.ti.com/docs/prod/folders/print/pca9515b.html</link>
<pubDate>Tue, 20 Mar 2012 00:00:00 -0500 (GMT -0500)</pubDate>
<description>                    The PCA9515B is a BiCMOS integrated circuit intended for I2C bus and SMBus systems applications. The device contains two identical bidirectional open-drain buffer circuits that enables I2C and similar bus systems to be extended without degrading system performance. The dual bidirectional I2C buffer is...</description>
</item>
<item>
<title>ISO7421A-Q1 Automotive Catalog Dual Channel, 1/1, 1Mbps Digital Isolator</title>
<link>http://focus.ti.com/docs/prod/folders/print/iso7421a-q1.html</link>
<pubDate>Fri, 30 Mar 2012 00:00:00 -0500 (GMT -0500)</pubDate>
<description>        The ISO7420 and ISO7421A provide galvanic isolation up to 2.5 kVrms for 1 minute per UL. These digital isolators have two isolated channels with bidirectional channel configuration. Each isolation channel has a logic input and output buffer separated by a silicon dioxide (SiO2) insulation barrier. Used in conjunction...</description>
</item>
<item>
<title>ISO7421E-Q1 Automotive Catalog Low-Power Dual Channel Digital Isolators</title>
<link>http://focus.ti.com/docs/prod/folders/print/iso7421e-q1.html</link>
<pubDate>Fri, 30 Mar 2012 00:00:00 -0500 (GMT -0500)</pubDate>
<description>          The ISO7421E-Q1 provides double galvanic isolation of up to 2.5 KVrms for 1 minute per UL. This digital isolator has two isolation channels in a bi-directional configuration.  Each isolation channel has a logic input and output buffer separated by a silicon oxide (SiO2) insulation barrier.  Used in conjunction with...</description>
</item>
<item>
<title>DRV8834 2.2A Low Voltage Stepper w/ 32-step Indexer or Dual Brushed DC Motor Driver (Indexer or PH/EN Ctrl)</title>
<link>http://focus.ti.com/docs/prod/folders/print/drv8834.html</link>
<pubDate>Thu, 29 Mar 2012 00:00:00 -0500 (GMT -0500)</pubDate>
<description>          The DRV8834 provides a flexible motor driver solution for toys, printers, cameras, and other mechatronic applications. The device has two H-bridge drivers, and is intended to drive a bipolar stepper motor or two DC motors.                            The output driver block of each H-bridge consists of N-channel...</description>
</item>
<item>
<title>DRV8835 1.5A Low Voltage Stepper or Single/Dual Brushed DC Motor Driver w/ Dual Supplies (PWM or PH/EN Ctrl)</title>
<link>http://focus.ti.com/docs/prod/folders/print/drv8835.html</link>
<pubDate>Thu, 29 Mar 2012 00:00:00 -0500 (GMT -0500)</pubDate>
<description>          The DRV8835 provides an integrated motor driver solution for cameras, consumer products, toys, and other low-voltage or battery-powered motion control applications. The device has two H-bridge drivers, and can drive two DC motors or one stepper motor, as well as other devices like solenoids.  The output driver block...</description>
</item>
<item>
<title>DRV8836 1.5A Low Voltage Stepper or Single/Dual Brushed DC Motor Driver (PWM or PH/EN Ctrl)</title>
<link>http://focus.ti.com/docs/prod/folders/print/drv8836.html</link>
<pubDate>Thu, 29 Mar 2012 00:00:00 -0500 (GMT -0500)</pubDate>
<description>          The DRV8836 provides an integrated motor driver solution for cameras, consumer products, toys, and other low-voltage or battery-powered motion control applications. The device has two H-bridge drivers, and can drive two DC motors or one stepper motor, as well as other devices like solenoids.  The output driver block...</description>
</item>
<item>
<title>DRV8818 2.5A Bipolar Stepper Motor Driver with On-Chip 1/8 Microstepping Indexer (Step/Dir Ctrl)</title>
<link>http://focus.ti.com/docs/prod/folders/print/drv8818.html</link>
<pubDate>Fri, 02 Mar 2012 00:00:00 -0500 (GMT -0500)</pubDate>
<description>          The DRV8818 provides an integrated stepper motor driver solution for printers, scanners, and other automated equipment applications. The device has two H-bridge drivers, as well as microstepping indexer logic to control a stepper motor.            The output driver block for each consists of N-channel power MOSFETs...</description>
</item>
<item>
<title>OPA2365-Q1 Automotive Catalog 2.2V, 50MHz, Low-Noise Single-Supply Rail-to-Rail Operational Amplifiers</title>
<link>http://focus.ti.com/docs/prod/folders/print/opa2365-q1.html</link>
<pubDate>Fri, 20 Apr 2012 00:00:00 -0500 (GMT -0500)</pubDate>
<description>          The OPAx365 zero-crossover family, rail-to-rail, high-performance, CMOS operational amplifiers are optimized for very low voltage, single-supply applications. Rail-to-rail input/output, low-noise (4.5 nV/&amp;radic;Hz) and high-speed operation (50-MHz gain bandwidth) make these devices ideal for driving sampling analog-to-digital...</description>
</item>
<item>
<title>OPA4314 Quad, 3MHz, Low-Power, Low-Noise, RRI/O, 1.8V CMOS Operational Amplifier</title>
<link>http://focus.ti.com/docs/prod/folders/print/opa4314.html</link>
<pubDate>Thu, 19 Apr 2012 00:00:00 -0500 (GMT -0500)</pubDate>
<description>The OPA314 family of single-, dual-, and quad-channel operational amplifiers represents a new generation of low-power, general-purpose CMOS amplifiers. Rail-to-rail input and output swings, low quiescent current (150 &amp;micro;A typ at 5.0 VS) combined with a wide bandwidth of 3 MHz, and very low noise (14 nV/&amp;radic;Hz at 1 kHz)...</description>
</item>
<item>
<title>OPA140A-DIE High-Precision, Low-Noise, Rail-to-Rail Output, 11MHz JFET Op Amp</title>
<link>http://focus.ti.com/docs/prod/folders/print/opa140a-die.html</link>
<pubDate>Thu, 29 Mar 2012 00:00:00 -0500 (GMT -0500)</pubDate>
<description>          The OPA140A operational amplifier is a low-power JFET input amplifier that features good  drift and low input bias current. The rail-to-rail output swing and input range that includes V&#151; allow designers to take advantage of the low-noise characteristics of JFET amplifiers while also interfacing to modern, single-supply,...</description>
</item>
<item>
<title>OPA2227-EP Enhanced Product High Precision, Low Noise Operational Amplifier</title>
<link>http://focus.ti.com/docs/prod/folders/print/opa2227-ep.html</link>
<pubDate>Thu, 29 Mar 2012 00:00:00 -0500 (GMT -0500)</pubDate>
<description>          The OPA2227 operational amplifier combines low noise and wide bandwidth with high precision to make it the ideal choice for applications requiring both ac and precision  dc performance.            The OPA2227 is unity-gain stable and features high slew rate (2.3 V/&amp;micro;s) and wide bandwidth  (8 MHz).    		The...</description>
</item>
<item>
<title>OPA4322 20MHz, Low Noise, 1.8V, RRIO, CMOS Operational Amplifier</title>
<link>http://focus.ti.com/docs/prod/folders/print/opa4322.html</link>
<pubDate>Tue, 27 Mar 2012 00:00:00 -0500 (GMT -0500)</pubDate>
<description>The OPA322 series consists of single, dual, and quad-channel CMOS operational amplifiers featuring low noise and rail-to-rail inputs/outputs optimized for low-power, single-supply applications. Specified over a wide supply range of 1.8 V to 5.5 V, the low quiescent current of only 1.5 mA per channel make these devices well-suited...</description>
</item>
<item>
<title>OPA656-DIE Wideband, Unity Gain Stable FET-Input Operational Amplifier </title>
<link>http://focus.ti.com/docs/prod/folders/print/opa656-die.html</link>
<pubDate>Tue, 27 Mar 2012 00:00:00 -0500 (GMT -0500)</pubDate>
<description>The OPA656 combines a very wideband, unity-gain stable, voltage-feedback op amp with a FET-input stage to offer an ultra high dynamic-range amplifier for ADC (analog-to-digital converter) buffering and transimpedance applications. Extremely low DC errors give good precision in optical applications.  The high unity-gain stable...</description>
</item>
<item>
<title>OPA2277-DIE High Precision Operational Amplifier</title>
<link>http://focus.ti.com/docs/prod/folders/print/opa2277-die.html</link>
<pubDate>Thu, 22 Mar 2012 00:00:00 -0500 (GMT -0500)</pubDate>
<description>The OPA2277 precision op amp replaces the industry standard OP-177. It offers improved noise, wider output voltage swing, and are twice as fast with half the quiescent current. Features include ultra low offset voltage and drift, low bias current, high common-mode rejection, and high power supply rejection.  The OPA2277 op...</description>
</item>
<item>
<title>OPA1654 Sound Plus Low Noise and Distortion, General-Purpose, FET-Input Audio Op Amps</title>
<link>http://focus.ti.com/docs/prod/folders/print/opa1654.html</link>
<pubDate>Tue, 20 Mar 2012 00:00:00 -0500 (GMT -0500)</pubDate>
<description>The OPA1652 (dual)  and OPA1654 (quad) FET-input operational amplifiers achieve a low 4.5 nV/&amp;radic;Hz noise density with an ultralow distortion of 0.00005% at 1 kHz. The OPA1652 and OPA1654 op amps offer rail-to-rail output swing to within 800 mV with 2-k&amp;Omega; load, which increases headroom and maximizes dynamic range. These...</description>
</item>
<item>
<title>THS4531 Ultra low power 0.25mA, RRO, fully differential amplifier</title>
<link>http://focus.ti.com/docs/prod/folders/print/ths4531.html</link>
<pubDate>Fri, 09 Mar 2012 00:00:00 -0500 (GMT -0500)</pubDate>
<description>The THS4531 is a low-power, fully-differential op amp with input common-mode range below the negative rail and rail-to-rail output. The device is designed for low-power data acquisition systems and high density applications where power consumption and dissipation is critical.   The device features accurate output common-mode...</description>
</item>
<item>
<title>OPA314 3MHz, Low-Power, Low-Noise, RRI/O, 1.8V CMOS Operational Amplifier </title>
<link>http://focus.ti.com/docs/prod/folders/print/opa314.html</link>
<pubDate>Fri, 24 Feb 2012 00:00:00 -0500 (GMT -0500)</pubDate>
<description>The OPA314 family of single-, dual-, and quad-channel operational amplifiers represents a new generation of low-power, general-purpose CMOS amplifiers. Rail-to-rail input and output swings, low quiescent current (150 &amp;micro;A typ at 5.0 VS) combined with a wide bandwidth of 3 MHz, and very low noise (14 nV/&amp;radic;Hz at 1 kHz)...</description>
</item>
<item>
<title>ONET1141L 11.3Gbps Modulator Driver</title>
<link>http://focus.ti.com/docs/prod/folders/print/onet1141l.html</link>
<pubDate>Fri, 18 May 2012 00:00:00 -0500 (GMT -0500)</pubDate>
<description>          The ONET1141L is a high-speed, 3.3V electroabsorption modulator driver designed to bias and modulate an electroabsorptive modulated laser (EML) at data rates from 1 Gbps up to 11.3 Gbps.      	The device provides a two-wire serial interface which allows digital control of the modulation and bias currents, eliminating...</description>
</item>
<item>
<title>ULN2003LV Low Power 3.3V &amp; 5V Relay Driver</title>
<link>http://focus.ti.com/docs/prod/folders/print/uln2003lv.html</link>
<pubDate>Mon, 16 Apr 2012 00:00:00 -0500 (GMT -0500)</pubDate>
<description>          The ULN2003LV is a low-voltage and low power upgrade of TI&#146;s popular ULN2003 family of 7-channel Darlington transistor array. The ULN2003LV sink driver features 7 low output impedance drivers to support low voltage relay and inductive coil applications. The low impedance drivers minimize on-chip power dissipation;...</description>
</item>
<item>
<title>HD3SS3412 4 Channel Differential Switch</title>
<link>http://focus.ti.com/docs/prod/folders/print/hd3ss3412.html</link>
<pubDate>Wed, 21 Mar 2012 00:00:00 -0500 (GMT -0500)</pubDate>
<description>          The HD3SS3412 is a high-speed passive switch capable of switching four differential channels, including applications such as two full PCI Express x1 lanes from one source to one of two target locations in a PC/server application. With its bidirectional capability the HD3SS3412 will also support applications that...</description>
</item>
<item>
<title>SN65HVD72 3.3V-Supply RS-485 with IEC ESD Protection     </title>
<link>http://focus.ti.com/docs/prod/folders/print/sn65hvd72.html</link>
<pubDate>Wed, 09 May 2012 00:00:00 -0500 (GMT -0500)</pubDate>
<description>  These devices have robust 3.3V drivers and receivers in a small package for demanding industrial applications. The bus pins are robust to ESD events, with high levels of protection to Human-Body Model and IEC Contact Discharge specifications.  These devices each combine a differential driver and a differential receiver,...</description>
</item>
<item>
<title>SN65HVD75 3.3V-Supply RS-485 with IEC ESD Protection </title>
<link>http://focus.ti.com/docs/prod/folders/print/sn65hvd75.html</link>
<pubDate>Tue, 10 Apr 2012 00:00:00 -0500 (GMT -0500)</pubDate>
<description>  These devices have robust 3.3V drivers and receivers in a small package for demanding industrial applications. The bus pins are robust to ESD events, with high levels of protection to Human-Body Model and IEC Contact Discharge specifications.  These devices each combine a differential driver and a differential receiver,...</description>
</item>
<item>
<title>PGA308-Q1 Automotive Catalog Single Supply, Auto-Zero Sensor Amplifier w/Programmable Gain &amp; Offset</title>
<link>http://focus.ti.com/docs/prod/folders/print/pga308-q1.html</link>
<pubDate>Sat, 31 Mar 2012 00:00:00 -0500 (GMT -0500)</pubDate>
<description>          The PGA308-Q1 is a programmable analog sensor signal conditioner. The analog signal path amplifies the sensor signal and provides digital calibration for offset and gain. Calibration is done via the 1W pin, a digital One-Wire, UART-compatible interface. For three-terminal sensor modules, 1W may be connected to VOUT...</description>
</item>
<item>
<title>PGA400-Q1 Automotive Catalog Programmable Sensor Signal Conditioner w/ Microcontroller</title>
<link>http://focus.ti.com/docs/prod/folders/print/pga400-q1.html</link>
<pubDate>Sat, 31 Mar 2012 00:00:00 -0500 (GMT -0500)</pubDate>
<description>   		The PGA400-Q1 is an interface device for piezoresistive, strain gauge and capacitive  		  sense elements. The device incorporates the analog front end that directly connects to the sense  		  element and has voltage regulators and oscillator. The device also includes sigma-delta  		  analog-to-digital converter, 8051...</description>
</item>
<item>
<title>PGA450-Q1 Automotive Ultrasonic Sensor Signal Conditioner</title>
<link>http://focus.ti.com/docs/prod/folders/print/pga450-q1.html</link>
<pubDate>Sat, 31 Mar 2012 00:00:00 -0500 (GMT -0500)</pubDate>
<description>          The PGA450-Q1 is a fully integrated  interface device for ultrasonic transducers used in automotive park distance or object detection applications. It incorporates  these system blocks:  voltage regulators, a 12-bit SAR ADC, an 8-bit microcontroller, a digital band-pass filter, a DAC,  dual NMOS low-side drivers,...</description>
</item>
<item>
<title>DRV2665 Piezo Haptic Driver with Integrated Boost Converter and Digital Front End</title>
<link>http://focus.ti.com/docs/prod/folders/print/drv2665.html</link>
<pubDate>Fri, 18 May 2012 00:00:00 -0500 (GMT -0500)</pubDate>
<description>          The DRV2665 is a piezo haptic driver with integrated 105 V boost switch, integrated power diode, integrated fully-differential amplifier, and integrated digital front end. This versatile device is capable of driving both high-voltage and low-voltage piezo haptic actuators.  The input signal can be driven as haptic...</description>
</item>
<item>
<title>DRV110 PWM Solenoid Controller</title>
<link>http://focus.ti.com/docs/prod/folders/print/drv110.html</link>
<pubDate>Thu, 17 May 2012 00:00:00 -0500 (GMT -0500)</pubDate>
<description>          The DRV110 is a PWM current controller for solenoids. It is designed to regulate the current with a well controlled waveform to reduce power dissipation. The solenoid current is ramped up fast to ensure opening of the valve or relay. After initial ramping the solenoid current is kept at peak value to ensure the correct...</description>
</item>
<item>
<title>TSU6111A Dual SP2T Micro-USB Switch with integrated impedance and charger detection</title>
<link>http://focus.ti.com/docs/prod/folders/print/tsu6111a.html</link>
<pubDate>Thu, 16 Feb 2012 00:00:00 -0500 (GMT -0500)</pubDate>
<description>          The TSU6111A is a high performance differential autonomous SP2T switch with impedance detection.  The switch supports the detection of various accessories that  are attached through DP, DM, and ID. The charger detection satisfies USB charger specification v1.1 and VBUS_IN   has a 28V tolerance to eliminate the need...</description>
</item>
<item>
<title>TXS02326A Dual-Supply 2:1 SIM Card Multiplexer/Translator with Automatic Detect</title>
<link>http://focus.ti.com/docs/prod/folders/print/txs02326a.html</link>
<pubDate>Thu, 10 May 2012 00:00:00 -0500 (GMT -0500)</pubDate>
<description>The TXS02326A is a complete dual-supply standby Smart Identity Module (SIM) card solution for interfacing wireless baseband processors with two individual SIM subscriber cards to store data for mobile handset applications. It is a custom device which is used to extend a single SIM/UICC interface to support two SIMs/UICCs....</description>
</item>
<item>
<title>TWL1200-Q1 Automotive Catalog SDIO, UART, and Audio Voltage-Level Transceiver</title>
<link>http://focus.ti.com/docs/prod/folders/print/twl1200-q1.html</link>
<pubDate>Mon, 02 Apr 2012 00:00:00 -0500 (GMT -0500)</pubDate>
<description>          The TWL1200-Q1 is a 19-bit voltage translator specifically designed to bridge seamlessly the 1.8-V/2.6-V digital-switching compatibility gap between 2.6-V baseband and the TI Wi-Link-6 (WL1271/3). The device is optimized for SDIO, UART, and audio functions. The TWL1200-Q1 has two supply-voltage pins, VCCA and VCCB,...</description>
</item>
</channel></rss>