Hall-effect current sensors

Achieve consistent, accurate measurements over time and temperature

parametric-filterView all products
Our Hall-effect current sensors provide high accuracy combined with low drift, enabling accurate current measurements over both time and temperature. Additionally, our Hall-effect current sensors offer high working voltage levels with different levels of isolation to help address varying use-case conditions.

Design & development resources

Reference design
1-kW, 80+ titanium, GaN CCM totem pole bridgeless PFC and half-bridge LLC with LFU reference design
This reference design is a digitally controlled, compact 1-kW AC/DC power supply design for server power supply unit (PSU) and telecom rectifier applications. This highly efficient design supports two main power stages, including a front-end continuous conduction mode (CCM) totem-pole bridgeless (...)
Reference design
In-phase current-sense reference design for 230-VAC motor drives using hall-effect current sensors
This reference design features the Hall-effect current sensor, TMCS1100, that can measure currents with an absolute error of < 1% (–40 to 125°C) and provide a working isolation voltage of up to 600 V. The low-resistance in-package current sensing element and lack of need for high-side (...)
Evaluation board
TMCS1101 isolated Hall-effect current sensing evaluation module
The TMCS1101EVM is a tool intended to facilitate rapid, convenient use of the TMCS1101, an isolated Hall-effect precision current sense monitor utilizing an internal ratiometric reference. This evaluation module allows the user push the max operating current through the Hall-input side while (...)
TMCS1123
Hall-effect current sensors

±1300V reinforced isolation, 80Arms 250kHz Hall-effect current sensor with AFR, reference and ALERT

Approx. price (USD) 1ku | 1.999

TMCS1126
Hall-effect current sensors

80ARMS 500kHz Hall-effect current sensor with AFR, reference and ALERT

Approx. price (USD) 1ku | 1.7

TMCS1133
Hall-effect current sensors

80ARMS 1MHz Hall-effect current sensor with AFR and ALERT

Approx. price (USD) 1ku | 1.999

Benefits of our Hall-effect current sensors

checkmark

Low drift

Achieve low drift over time and temperature with zero-drift architecture and real-time sensitivity compensation correct for changing temperature, package stress and aging.

checkmark

High accuracy

Increase overall system performance with higher efficiency and tighter system control.

checkmark

Isolation

Address demanding environmental and use-case conditions while exceeding industry regulations and extending product lifetime with high working voltage.

Flexible current-sensing solutions for your design

Achieve accurate and fast current sensing in every system

Whether you need to detect an overcurrent fault, improve system efficiency, or provide closed-loop feedback, TI's large portfolio of current-sensing solutions enables industry-leading accuracy for a range of common-mode voltages and temperatures – without sacrificing system size, complexity or cost. Through decades of experience, we have developed leading-edge current-sensing technology that empowers engineers to achieve maximum system performance, power efficiency and reliability.

Learn more about our key product categories for current sensing: 

Discover featured applications

Motor drive
Optimize the performance and power efficiency of motor drives by using Hall-effect current sensors
Solar inverters
Hall-effect current sensing enables real-time control in solar inverter systems with reinforced working voltages up to 1,100 V
EV charging
Hall-based current-sensing solutions allow you to achieve high-voltage isolation in system designs
Automotive on-board charging
Precision current sensing can help optimize the power efficiency in your onboard charging systems
Telecom and server power
Precision current sensing can help improve power factor and AC/DC efficiency while enabling greater safety, with fast overcurrent protection

Optimize the performance and power efficiency of motor drives by using Hall-effect current sensors

Precision Hall-effect current sensors enable real-time control with in-line phase monitoring in DC motor drives, servo motors and drone accessories to increase the level of control, safety and performance in motor-drive systems.

Benefits:

  • Industry leading temperature drift of ±50PPM/C, and ±0.5% of lifetime drift.
  • Support for up to ±1,100-V working voltages.
  • Supports both AC and DC monitoring.

Featured resources

REFERENCE DESIGNS
  • TIDA-010059 – In-phase current-sense reference design for 230-VAC motor drives using hall-effect current sensors
PRODUCTS
  • TMCS1123 – ±1300V reinforced isolation, 80Arms 250kHz Hall-effect current sensor with AFR, reference and ALERT
  • TMCS1100 – ±600V basic isolation, 20Arms 80kHz Hall-effect current sensor with external reference
  • TMCS1101 – ±600V basic isolation, 20Arms 80kHz Hall-effect current sensor with reference

Hall-effect current sensing enables real-time control in solar inverter systems with reinforced working voltages up to 1,100 V

Hall-effect current sensors enable current measurements for rails as high as 1,100 V, with reinforced isolation to ensure the safety of other system electronics.

Benefits:

  • Industry leading temperature drift of ±50PPM/C, and ±0.5% of lifetime drift.
  • Support for up to ±1,100-V working voltage.
  • Supports both AC and DC monitoring.

Featured resources

PRODUCTS
  • TMCS1123 – ±1300V reinforced isolation, 80Arms 250kHz Hall-effect current sensor with AFR, reference and ALERT
  • TMCS1100 – ±600V basic isolation, 20Arms 80kHz Hall-effect current sensor with external reference
  • TMCS1101 – ±600V basic isolation, 20Arms 80kHz Hall-effect current sensor with reference

Hall-based current-sensing solutions allow you to achieve high-voltage isolation in system designs

Hall-effect current sensors have high common-mode voltage ranges and isolation, which helps you meet safety requirements in electric vehicle charging systems.

Benefits:

  • Industry leading temperature drift of ±50PPM/C, and ±0.5% of lifetime drift.
  • Support for up to ±1,100-V working voltages.
  • Supports both AC and DC monitoring.

Featured resources

REFERENCE DESIGNS
  • TIDA-010059 – In-phase current-sense reference design for 230-VAC motor drives using hall-effect current sensors
PRODUCTS
  • TMCS1123 – ±1300V reinforced isolation, 80Arms 250kHz Hall-effect current sensor with AFR, reference and ALERT
  • TMCS1100 – ±600V basic isolation, 20Arms 80kHz Hall-effect current sensor with external reference
  • TMCS1101 – ±600V basic isolation, 20Arms 80kHz Hall-effect current sensor with reference

Precision current sensing can help optimize the power efficiency in your onboard charging systems

Develop electric vehicle systems with our precision, Hall-effect current sensors, which help you design smaller, more efficient onboard chargers.

Benefits:

  • Industry leading temperature drift of ±50PPM/C, and ±0.5% of lifetime drift.
  • Support for up to ±1,100-V working voltages.
  • Supports both AC and DC monitoring.

Featured resources

REFERENCE DESIGNS
  • TIDA-010062 – 1-kW, 80+ titanium, GaN CCM totem pole bridgeless PFC and half-bridge LLC with LFU reference design
  • PMP23069 – 3-kW, 180-W/in3 single-phase totem-pole bridgeless PFC reference design with 16-A max input
  • PMP40690 – 4-kW interleaved CCM totem pole bridgeless PFC reference design using C2000™ MCU and GaN
PRODUCTS
  • TMCS1101-Q1 – AEC-Q100, ±600-V, precision, isolated current sensor with internal reference
  • TMCS1107-Q1 – AEC-Q100, ±420-V isolated Hall-effect current sensor with internal reference
  • TMCS1100-Q1 – AEC-Q100, ±600-V, precision, isolated current sensor with external reference

Precision current sensing can help improve power factor and AC/DC efficiency while enabling greater safety, with fast overcurrent protection

Develop power supplies with our precision Hall-effect current sensors, which enable smaller, more efficient systems.

Benefits:

  • Industry leading temperature drift of ±50PPM/C, and ±0.5% of lifetime drift.
  • Support for up to ±1,100-V working voltages.
  • Supports both AC and DC monitoring.

Featured resources

PRODUCTS
  • INA180 – 26V, 350kHz current sense amplifier
  • INA293 – -4-V to 110-V, 1.3-MHz, ultra-precise current sense amplifier
  • INA240 – -4 to 80V, bidirectional, ultra-precise current sense amplifier with enhanced PWM rejection
DESIGN TOOLS AND SIMULATION

Technical resources

E-book
E-book
An Engineer's Guide to Current Sensing (Rev. B)
This e-book includes 20 proven tips to simplify your current sense amplifier design, including out-of-range measurements and signal chain integration.
document-pdfAcrobat PDF
White paper
White paper
Improve High-Voltage System Efficiency With Zero-Drift Hall-Effect Current Sense (Rev. A)
Learn how major industry trends are driving demand for isolated current sensing, and how zero-drift Hall-effect current sensors can improve isolation and measurement drift.
document-pdfAcrobat PDF
Video series
Video series
TI Precision Labs - Hall-effect current sensors
The training series includes videos and downloadable reference materials to help accelerate your learning and deepen your technical expertise.