ADS8505EVM

ADS8505 evaluation module

ADS8505EVM

Order now

Overview

The ADS8505EVM is designed for the prototyping and evaluation of the ADS8505 analog-to-digital converter (ADC). This 16-bit, capacitor-based, SAR/ADC operates at a maximum rate of 250 KSPS. The EVM allows the use of an optional buffer amplifier U8 to condition the input signals to the ADS8505 device. The EVM is configured to use an off board reference (when the device reference is not used) through the setting of on board jumpers.

Features
  • Full-featured evaluation board for the ADS8505, parallel Analog to Digital Converter
  • Industry Standard bi-polar 10 V Analog Input Range
  • Built in reference
  • Parallel interface with 3-state output drivers
  • Compatible with the 5-6k Interface board for use with a variety of DSP Starter Kits
Precision ADCs
ADS8505 16-Bit, 250-kSPS, 1-Ch SAR ADC with programmable (±10/±5/±3.3V) input ranges and parallel interface
Download View video with transcript Video

Order & start development

Evaluation board

ADS8505EVM — ADS8505 evaluation module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide ADS78/8505EVM User's Guide 15 Dec 2004
Certificate ADS8505EVM EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos