ADS8638EVM-PDK

ADS8638 Performance Demonstration Kit

ADS8638EVM-PDK

Order now

Overview

The ADS8638EVM-PDK is designed to evaluate the ADS8614, ADS8618, ADS8634, and ADS8638 analog to digital converters. These 12/16-bit, four or eight channel, SAR converters offer multiple true bipolar and unipolar ranges in addition to a variety of alarm options. An LED is installed on the EVM board to monitor the alarm. The EVM gives access to every pin of the converter which enables the ADCs serial interface header to easily attach to any host microprocessor or TI DSP based system. Furthermore, the ADC includes a precise 2.5V internal reference voltage and the evaluation board includes an external +2.5V. The two reference options are selectable using onboard jumpers.

 

Features
  • Contains all support circuitry needed for the ADS8638 family of parts
  • Serial interface header to easily attach to TI DSP based communication systems
  • Voltage reference options: ADC internal reference, onboard 2.5V reference, or external reference
  • Onboard OPA140 to drive an ADC input channel
  • LED used to monitor ADC alarm option
  • Compatible with the TI Modular EVM System
Precision ADCs
ADS8638 12-Bit 8-Channel Bipolar SAR With Software-Selectable Input Ranges
Download View video with transcript Video

Order & start development

Evaluation board

ADS8638EVM-PDK — ADS8638 Performance Demonstration Kit

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
Support software

ADS8638EVM-PDK-SW — Software for ADS8638EVM-PDK; requires ADCPRO

lock = Requires export approval (1 minute)
GUI for evaluation module (EVM)

ADCPRO — Analog-to-digital converter pro (ADCPro™) evaluation software

Supported products & hardware
Download options

ADCPRO Analog-to-digital converter pro (ADCPro™) evaluation software

close
Latest version
Version: 2.0.1
Release date: 16 Feb 2024
lock ADCPRO-installer.exe  — 268928 K

GUI Installer

Checksum
lock = Requires export approval (1 minute)
Hardware development
Evaluation board
ADS1120EVM ADS1120 Evaluation Module ADS1220EVM ADS1220 evaluation module ADS1256EVM-PDK ADS1256 Performance Demonstration Kit ADS1259EVM-PDK ADS1259 Performance Demonstration Kit ADS1282EVM-PDK ADS1282 performance demonstration kit ADS7924EVM-PDK ADS7924 Performance Demonstration Kit ADS7945EVM-PDK ADS7945 Performance Demonstration Kit ADS7957EVM-PDK ADS7957 Performance Demonstration Kit ADS7961EVM-PDK ADS7961 Performance Demonstration Kit ADS8028EVM-PDK ADS8028 Performance Demonstration Kit ADS8320EVM-PDK ADS8320 Performance Development Kit ADS8325EVM-PDK ADS8325 Performance Development Kit ADS8326EVM-PDK ADS8326 Performance Development Kit ADS8339EVM-PDK ADS8339 16-bit, 250-kSPS, miniature SAR ADC evaluation module performance demonstration kit (PDK) ADS8638EVM-PDK ADS8638 Performance Demonstration Kit ADS7924EVM ADS7924 Evaluation Module

Documentation

Release Infomation

ADCPro™ is a modular software system for evaluating analog-to-digital converters (ADCs) without the need for expensive logic analyzers and complex analysis routines. Used alone it is suitable for performing analysis on data sets captured from ADC testing; when paired with a Texas Instruments ADC evaluation module (EVM) and suitable data capture card, it becomes part of a powerful evaluation package.

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide ADS8638EVM-PDK User Guide (Rev. A) 02 Feb 2016
Certificate ADS8638EVM-PDK EU Declaration of Conformity (DoC) 02 Jan 2019

Related design resources

Software development

GUI FOR EVALUATION MODULE (EVM)
ADCPRO Analog-to-digital converter pro (ADCPro™) evaluation software

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos