ADS9227EVM

ADS9227 evaluation module

ADS9227EVM

Order now

Overview

The ADS9227 evaluation module (EVM) is a platform for evaluating the performance of the ADS9227 device, a 2-channel, 16-bit 5MSPS per channel SAR ADC with integrated ADC driver and voltage reference. The ADS9227EVM includes the two unique signal chain proposals which customers can use to evaluate the ADS9227 performance depending on input signal amplitude and frequency. The EVM uses a standard FMC connector to interface with the TSWDC155EVM (sold separately) or other FPGA development boards. Computer software that works with the TSWDC155EVM enables the user to communicate with the ADC over USB, capture ADC conversion data and perform data analysis.

Features
  • ADS9227EVM has the hardware required for diagnostic testing and accurate performance evaluation of the ADS9227
  • Easy-to-use evaluation software for Windows 10 64-bit operating systems; software suite includes graphical tools for data capture, histogram analysis, spectral analysis and linearity measurements
  • Software for communications is facilitated with TSWDC155EVM data capture card (sold separately)
Precision ADCs
ADS9227 Two-channel, simultaneous-sampling, 16-bit 5-MSPS SAR ADC with fully-differential ADC input driver
Download View video with transcript Video
Important note

ADS9227EVM is a prototype evaluation module and is available in limited quantities.

Order & start development

Evaluation board

ADS9227EVM — ADS9227 evaluation module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
GUI for evaluation module (EVM)

ADS92XXEVM-GUI — GUI installer for the ADS9219EVM and ADS9227EVM

Supported products & hardware
Download options

ADS92XXEVM-GUI GUI installer for the ADS9219EVM and ADS9227EVM

close
Latest version
Version: 2.0
Release date: 01 Mar 2024
lock ADS92XXEVM-GUI-installer-v2.0.exe  — 134634 K

GUI Installer

Checksum
lock = Requires export approval (1 minute)
Hardware development
Evaluation board
ADS9219EVM ADS9219 evaluation module ADS9227EVM ADS9227 evaluation module

Documentation

Release Infomation

Evaluation GUI for the ADS9219EVM and ADS9227EVM.

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
EVM User's guide ADS9227 Evaluation Module User's Guide PDF | HTML 25 Jan 2024
Certificate ADS9227EVM EU Declaration of Conformity (DoC) 22 Jan 2024

Related design resources

Hardware development

EVALUATION BOARD
TSWDC155EVM TSWDC155 general-purpose high-speed pattern generator and data capture card for data converters

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos