BOOSTXL-TLC2543

TLC2543-Q1 12-Bit ADC With Serial Control and 11 Analog Inputs BoosterPack™ Plug-in Module

BOOSTXL-TLC2543

Order now

Overview

BOOSTXL-TLC24531 is a platform for evaluating the performance of the TLC2453-Q1, which is an 11-channel, 12-bit successive approximation register (SAR) analog-to-digital converter (ADC) with a SPI-compatible serial interface. The evaluation kit includes the TLC2453-Q1 BoosterPack board and PC software that enables the user to configure the ADC, capture data, and perform data analysis.

Features
  • Includes hardware and software required for testing and evaluation of TLC2453-Q1 SAR ADC
  • USB powered; no external power supply required
  • Uses EK-TM4C1294XL LaunchPad™ development kit (not included) that provides a convenient communication interface to TLC2543-Q1 ADC over a USB for power delivery, as well as digital input and output
  • Easy-to-use evaluation software for Microsoft® Windows® 7/8/10 64-bit operating systems
AC/DC & DC/DC converters (integrated FET)
REG71055 60-mA, 5.5V, Buck/boost Charge Pump in ThinSOT-23

 

Linear & low-dropout (LDO) regulators
TPS799-Q1 Automotive 200-mA, low-IQ, low-dropout voltage regulator with enable

 

Precision ADCs
TLC2543-Q1 Automotive 12-Bit Analog-to-Digital Converter (ADC) With Serial Control and 11 Analog Inputs

 

Precision op amps (Vos<1mV)
OPA2320 Dual, precision, zero-crossover, 20-MHz, 0.9-pA Ib, RRIO, CMOS operational amplifier

 

Series voltage references
REF5045 4.5-V, 3-µVpp/V noise, 3-ppm/°C drift precision series voltage reference
Download View video with transcript Video

Order & start development

Evaluation board

BOOSTXL-TLC2543-Q1 — TLC2543-Q1 12-Bit ADC With Serial Control and 11 Analog Inputs BoosterPack™ Plug-in Module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
Evaluation board

EK-TM4C1294XL — ARM® Cortex®-M4F-Based MCU TM4C1294 Connected LaunchPad™ Evaluation Kit

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* EVM User's guide BOOSTXL-TLC2543 EVM User's Guide 06 Jul 2018
Certificate BOOSTXL-TLC2543 EU RoHS Declaration of Conformity (DoC) 02 Apr 2023
Data sheet 12-Bit Analog-to-Digital Converters with Serial Control and 11 Analog Inputs datasheet (Rev. D) 06 May 2008

Related design resources

Hardware development

EVALUATION BOARD
EK-TM4C1294XL ARM® Cortex®-M4F-Based MCU TM4C1294 Connected LaunchPad™ Evaluation Kit

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos