BQ24115EVM

BQ24115 Evaluation Module

BQ24115EVM

Order now

Overview

The Texas Instruments bq24115EVM is the evaluation module (EVM) for the bq24115 Li-Ion charge management IC. The bq24115 is a highly integrated battery charge IC utilizing synchronous switch mode power conversion for efficient and comprehensive charge control of a one, two, or three series cell Li-Ion battery. The EVM is a complete bq24115 based circuit and provides a convenient method to evaluate the operation and performance of the IC.

The EVM is set up at the factory to charge at 1.33A and a 4.2V (single cell) voltage limit. The output limits can be adjusted to charge a battery pack with more than one series cell by changing on-board resistors.

The EVM development tool includes a tested evalutation module; a user guide (SLUU200) that contains the schematic, bill of materials, component placement, layout and the setup of the EVM; and the bq24115 data sheet.

The only necessities to use the EVM are a power source (16V max) and the battery to be charged.

Features
  • Input voltage: 5V to 16V (factory default) or output voltage + 0.8V to 16V (based on adjustable output voltage)
  • Charge rate: 1.33A
  • Output regulation voltage: 4.2V (factory default), can be adjusted
  • Number of series cells: 1 (factory default), can be adjusted
Battery charger ICs
BQ24115 Standalone 1-3 cell 2A synchronous Buck battery charger in a WQFN-20 package
Download View video with transcript Video

Order & start development

Evaluation board

BQ24115EVM — BQ24115 Evaluation Module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* User guide Using the bq241xx bqSWITCHER(tm) (Rev. A) 29 Nov 2007
Certificate BQ24115EVM EU Declaration of Conformity (DoC) 02 Jan 2019
Data sheet bq241xx Synchronous Switched-Mode, Li-Ion and Li-Polymer Charge-Management IC With Integrated Power FETs (bqSWITCHER™) datasheet (Rev. P) PDF | HTML 30 Nov 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos