CDCM7005BGA-EVM

CDCM7005 BGA Package Evaluation Module

CDCM7005BGA-EVM

Order now

Overview

The CDCM7005 is a high-performance, low phase noise and low skew clock synchronizer that synchronizes voltage controlled crystal oscillator (VCXO) frequency to an external reference clock; generates very low phase noise (jitter) clock.

The PLL loop bandwidth and damping factor can be adjusted to meet different system requirements by selecting the external VCXO, loop filter components, frequency for PFD, and charge pump current.

As the system requires external components like a loop filter and VCXO, this EVM provides an excellent way to evaluate and modify the performance and parameters of the clock system in conjunction with the specific customer application.

Features
  • Output frequency up to 1500 MHz
  • Loop bandwidth can be selected as low as 10 Hz or less to clean the system's clock jitter
  • Can be used as a simple 1:5 LVPECL buffer with output dividing options
  • Differential outputs programmable by serial peripheral interface (SPI)
Clock jitter cleaners & synchronizers
CDCM7005 High performance, low phase noise, low skew clock synchronizer that synchronizes ref clock to VCXO

 

Clock generators
CDC7005 High performance, low phase noise, low skew clock synchronizer that synchronizes ref clock to VCXO
Download View video with transcript Video

Order & start development

Evaluation board

CDCM7005BGA-EVM — CDCM7005 BGA Package Evaluation Module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate CDCM7005BGA-EVM EU Declaration of Conformity (DoC) 02 Jan 2019
User guide CDCM7005 (BGA Package) Evaluation Module Manual (Rev. A) 19 Dec 2005

Related design resources

Hardware development

EVALUATION BOARD
CDC7005QFN-EVM CDC7005 QFN Package Evaluation Module

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos