Request more information
The user's guide is available. Request now
The DRV3901-Q1 is a fully integrated device for driving a pyro-fuse initiator in a 12-V automotive system. The DRV3901-Q1EVM showcases two DRV3901-Q1 devices for flexibility in testing parallel or redundant systems. The device supports an input voltage up to 28 V and runs on a logic supply voltage of 5 V.
The user's guide is available. Request now
Release version for DRV3901-Q1 EVM
Release version of DRV3901-Q1 EVM firmware
Type | Title | Date | ||
---|---|---|---|---|
Certificate | DRV3901Q1EVM EU Declaration of Conformity (DoC) | 27 Sep 2023 |
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.
Release version for DRV3901-Q1 EVM
Release version of DRV3901-Q1 EVM firmware