Request more information
The user's guide and other information are available. Request now
The DS90Ux981-Q1MEVM is an evaluation module for evaluating the DS90Ux981-Q1 MIPI DSI to FPD-Link IV Serializer. The DS90Ux981-Q1 supports Ultra-high-definition resolutions including 4K with 30 bits per pixel at 60 Hz. The 2 MIPI DSI port input is compatible with MIPI DSI v1.3.1 and DPHY v1.2 with speeds up to 2.5 Gbps per lane and the FPD-Link interface supports up to 10.5 Gbps per channel in FPD-Link IV mode or up to 3.675 Gbps per channel in FPD-Link III mode. The FPD-Link interconnect of the DS90Ux981-Q1MEVM is a High-Speed Auto Link 2(HSAL-II) connector.
The user's guide and other information are available. Request now
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.