Request more information
The user's guide and other information are available. Request now
The DS90Ux983-Q1EVM is an evaluation module for evaluating the DS90Ux983-Q1 DisplayPort to FPD-Link IV Serializer. The DS90Ux983-Q1 supports ultra-high definition resolutions including 4K with 30 bits per pixel at 60 Hz. The DisplayPort input is compatible with DisplayPort v1.4 with speeds up to 8.1 Gbps per lane and the FPD-Link interface supports up to 13.5 Gbps per channel in FPD-Link IV mode or up to 3.675 Gbps per channel in FPD-Link III mode. The FPD-Link interconnect of the DS90Ux983-Q1EVM is an automotive Rosenberger Highspeed Modular Twisted Pair Data (H-MTD) connector.
The user's guide and other information are available. Request now
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.