Request more information
The user's guide and other information are available. Request now
The DS90Ux988-Q1M evaluation module (EVM) is a functional board design for evaluating the DS90Ux988-Q1 FPD-Link IV to OLDI/RGB bridge device. The device partners with FPD-Link IV capable serializers such as the DS90Ux981-Q1 or DS90Ux983-Q1 serializers in FPD-Link IV mode, or FPD-Link III capable serializers such as the DS90Ux925-Q1, DS90Ux927-Q1, DS90Ux929-Q1, DS90Ux941AS-Q1 or DS90Ux949-Q1, in backward-compatible mode. The DS90Ux988-Q1MEVM converts a FPD-Link III/IV interface to OLDI/RGB interface. The DS90Ux988-Q1MEVM supports a dual OLDI (10 LVDS data lanes + 2 clocks) interface with up to 210 MHz PCLK per port or RGB interface. The DS90Ux988-Q1MEVM supports data rates for FPD-Link IV of up to 13.5 Gbps per channel.
The user's guide and other information are available. Request now
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.