EVMX777BG-01-00-00

J6Entry, RSP and TDA2E-17 CPU Board Evaluation Module

EVMX777BG-01-00-00

Overview

J6Entry, RSP and TDA2E-17 CPU Board EVM is an evaluation platform designed to speed up development efforts and reduce time to market for Infotainment  reconfigurable Digital Cluster or Integrated Digital Cockpit and ADAS applications. The CPU board integrates key peripherals such as parallel camera interface, CAN, GigB Ethernet, FPD-Link, USB3.0 and HDMI.

Features
  • 2GB DDR3L
  • LP8733/LP8732 Power Solution
  • On-board eMMC, NAND, NOR
  • USB3, USB2, PCIe, Ethernet, COM8Q, CAN, MLB, MicroSD and HDMI connectors

  • Assembled EVM (CPU Board)
  • 4GB Micro SD Card 1/SD adapter
  • Ethernet Cable, Cat 6, 7 ft
  • USB-A to Mini-B, 1.8 meter
  • HDMI Cable, 6ft, 28 AWG
  • Gender Changer, USB Female-A to Male-B
  • USB 3.0 Cable, A Male to Female, 3 ft
  • CTI20 to MIPI 60 JTAG Adapter
  • Wall power supply not included

AC/DC & DC/DC controllers (external FET)
LM5140-Q1 Wide Vin Dual 2.2MHz low Iq Synchronous Buck Controller

 

Analog switches & muxes
SN74CBTLV3257 3.3-V, 2:1 (SPDT), 4-channel analog switch with partial-power-down mode

 

Application-specific port protection ICs
TPD4S014 Complete USB Port protection device

 

Audio CODECs
TLV320AIC3106 Low-power stereo CODEC with 10 inputs, 7 outputs, headphone amplifier and enhanced digital effects

 

CAN transceivers
SN65HVDA541-Q1 Automotive Catalog 5-V CAN Transceiver with Standby mode, I/O Level Shifting and Supply Optimization

 

Clock generators
CDCEL925 Programmable 2-PLL VCXO clock synthesizer with 1.8-V LVCMOS outputs CDCM9102 Low noise two channel 100-MHz PCIe clock generator

 

Digital power monitors
INA226-Q1 AEC-Q100, 36V, 16-bit, ultra-precise, i2c output current/voltage/power monitor w/alert

 

Ethernet PHYs
DP83867IR Industrial temperature, robust gigabit Ethernet PHY transceiver

 

HDMI, DisplayPort & MIPI ICs
TPD12S016 Value-line HDMI companion chip for Portable applications

 

Ideal diode/ORing controllers
LM74610-Q1 0.48-V to 42-V, zero IQ automotive ideal diode controller

 

Linear & low-dropout (LDO) regulators
TPS734 250-mA, low-IQ, low-dropout voltage regulator with enable TPS74801 1.5-A low-VIN (0.8 V) adjustable low-dropout (LDO) voltage regulator with power good and enable TPS770 50-mA, 10-V, low-IQ, low-dropout voltage regulator

 

Load switches
TPS22965 5.7-V, 6-A, 16-mΩ load switch with adj. rise time and optional output discharge

 

MOSFETs
CSD18501Q5A 40-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 3.2 mOhm

 

Power muxes
TPS2115A 2.8-V to 5.5-V, 84-mΩ, 1.25-A, power mux with manual, automatic switchover and status outpu

 

Shunt voltage references
TLVH431A 1% low-voltage wide-operating current adjustable precision shunt regulator

 

USB power switches & charging port controllers
TPS2065 1A loading, 2.7-5.5V, 70mΩ USB power switch, active-high
Download View video with transcript Video

Order & start development

Evaluation board

EVMX777BG-01-00-00 — J6Entry, RSP and TDA2E-17 CPU Board Evaluation Module

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Certificate EVMX777BG-01-00-00 EU Declaration of Conformity (DoC) 02 Jan 2019

Related design resources

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
PROCESSOR-SDK-AM57X Processor SDK for AM57x Sitara Processors - Linux and TI-RTOS Support
IDE, CONFIGURATION, COMPILER OR DEBUGGER
CCSTUDIO Code Composer Studio™ integrated development environment (IDE)

Design tools & simulation

CALCULATION TOOL
CLOCKTREETOOL Clock Tree Tool for Sitara, Automotive, Vision Analytics, & Digital Signal Processors

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos