The J6Entry/RSP EVM is an evaluation platform designed to speed up development efforts and reduce time to market for applications such as Infotainment, reconfigurable Digital Cluster or Integrated Digital Cockpit.
The main CPU board integrates these key peripherals such as Ethernet or HDMI, while the infotainment application daughter board (JAMR3) and LCD/TS daughter board will complement the CPU board to deliver complete system to jump start your evaluation and application development.
Features
- 10.1" Display with capacitive Touch
- JAMR3 Radio Tuner Application Board
- 2GB DDR3L
- LP8733/LP8732 Power Solution
- On-board eMMC, NAND, NOR
- USB3, USB2, PCIe, Ethernet, COM8Q, CAN, MLB, MicroSD and HDMI connectors