ISO6521REUEVM

ISO6521 evaluation module for dual-channel functional isolator for digital signals

ISO6521REUEVM

Order now

Overview

ISO6521REUEVM is an evaluation module (EVM) used to evaluate the dual-channel ISO6521 functional isolator in the 8-pin DFN package. The EVM has additional footprints that gives the user flexibility to add componenents to test a variety of common applications. The EVM also features multiple test points to allow for the device to be evaluated with minimal external components.

Features
  • VCC1 and VCC2 supply voltage ranges from 1.71 V to 1.89 V and 2.25 V to 5.5 V
  • Low current consumption
  • Multiple test points and connection headers that allow for quick device evaluation
  • Additional bypass capacitor footprints on the power supply pins that allow for multiple test configurations
Digital isolators
ISO6520 Functional isolation dual-channel 2/0 digital isolator ISO6521 Functional isolation dual-channel 1/1 digital isolator
Download View video with transcript Video

Order & start development

Evaluation board

ISO6521REUEVM

ISO6521 evaluation module for dual-channel functional isolator for digital signals

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
EVM User's guide ISO652x Dual-Channel Functional Isolators Evaluation Module PDF | HTML 25 Jul 2023
Certificate ISO6521REUEVM EU Declaration of Conformity (DoC) 06 Jul 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos