J721S2XSOMXEVM is a prototype evaluation module available in limited quantities.
J721S2XSOMXEVM
TDA4VE-Q1, TDA4VL-Q1 and TDA4AL-Q1 system on module (SoM)
J721S2XSOMXEVM
Overview
The J721S2XSOMXEVM system on module (SoM) — when paired with the J721EXCPXEVM common processor board — is a development platform to evaluate the Jacinto™ 7 TDA4VE-Q1, TDA4VL-Q1 and TDA4AL-Q1 automotive processors for vision analytics and networking applications throughout the automotive and industrial markets. These processors perform particularly well in advanced driver-assistance system (ADAS) domain control, surround-view camera and automated-parking applications.
TDA4VE-Q1, TDA4VL-Q1 and TDA4AL-Q1 have a powerful heterogeneous architecture that includes a mix of fixed- and floating-point digital signal processor (DSP) cores, Arm® Cortex®-A72 cores, matrix math acceleration for machine learning, integrated ISP and vision processing acceleration, 3D graphics processing unit (GPU) cores and H.264/H/265 encode and decode acceleration.
An integrated safety microcontroller unit (MCU) includes dual-lockstep Cortex-R5F cores that support the system to achieve ASIL-D-level certification. Integrated peripherals allow for multicamera input via CSI-2 ports, vehicle connectivity based on PCI Express (PCIe), CAN with flexible data rate (CAN FD) and gigabit Ethernet, and display connectivity via display serial interfaces (DSI).
J721S2XSOMXEVM is supported by the software development kit (SDK) for TDA4VL and TDA4AL Jacinto processors (PROCESSOR-SDK-J721S2), which includes foundational drivers, compute and vision kernels, and example application frameworks and demonstrations that show how to take advantage of the architecture of Jacinto 7 processors.
Features
- TDA4VE-Q1, TDA4VL-Q1 and TDA4AL-Q1 superset processor (J721S2)
- Mates with the common processor board for Jacinto 7 processors (J721EXCPXEVM) (SoM and common processor board are needed for base EVM functionality)
- Optimized power solution [power-management integrated circuit (PMIC)]
- Two DRAM, LPDDR4‐4266 (16GB)
- xSPI NOR flash, 512Mb memory (8 bit)
Arm-based processors
Order & start development
J721S2XSOMG01EVM — TDA4VE-Q1, TDA4VL-Q1 and TDA4AL-Q1 system on module (SoM)
J721S2XSOMS01EVM — TDA4VE-Q1, TDA4VL-Q1 and TDA4AL-Q1 system on module (SoM)
PROCESSOR-SDK-LINUX-J721S2 — Linux® SDK for TDA4VE, TDA4VL and TDA4AL
PROCESSOR-SDK-LINUX-J721S2 — Linux® SDK for TDA4VE, TDA4VL and TDA4AL
SDK Installer binary Linux 64-bit
J721S2 Linux Target File System
J721S2 Linux Target File System
Products
Arm-based processors
Hardware development
Evaluation board
Documentation
Online SDK documentation
Documentation only package
Build Sheet
SDK Manifest
Release Infomation
Thank you for your interest in the J721S2 Software Development Kit (SDK). Please refer to SDK documentation link for details on getting started with the SDK.
What's new
- See release notes for details
PROCESSOR-SDK-QNX-J721S2 — QNX SDK for TDA4VE, TDA4VL and TDA4AL
PROCESSOR-SDK-QNX-J721S2 — QNX SDK for TDA4VE, TDA4VL and TDA4AL
Source Package
Products
Arm-based processors
Hardware development
Evaluation board
Documentation
Documentation only Package
Online SDK documentation
Build Sheet of supported features
Software Manifest
Release Infomation
Thank you for your interest in the J721S2 Software Development Kit for QNX. This SDK accelerates development of QNX applications on a J721S2 platforms.
Download and Install Instructions
- Download the Processor SDK RTOS package [LINK]
- Download the Processor SDK QNX package [on this page]
- Download the Processor SDK Linux installer [LINK]
- Install the Processor SDK RTOS release package by referring to instructions on this page [LINK]
- Install the Processor SDK QNX release package by referring to instructions on this page [LINK]
PROCESSOR-SDK-RTOS-J721S2 — RTOS SDK for TDA4VE, TDA4VL and TDA4AL
PROCESSOR-SDK-RTOS-J721S2 — RTOS SDK for TDA4VE, TDA4VL and TDA4AL
Source Package
Pre-built Package for Demo - Refer Getting Started Guide Chapter on how to use this
SOC generic TI sample input data set - MUST DOWNLOAD and is required for running vision apps demos
SOC specific tidl models - MUST DOWNLOAD and is required for running tidl demos and ovx tests
Windows version of compile tools if building PDK or MCUSW on Windows
Products
Arm-based processors
Hardware development
Evaluation board
Documentation
Online SDK documentation
Documentation only package
Build sheet of supported features
Software manifest
Release Infomation
Thank you for your interest in the J721S2 Software Development Kit for RTOS. This SDK can be used on its own (for RTOS-only development on DSP and MCU cores on the J721S2), or in conjunction with the following ARM A72-based HLOS-specific packages (for developing RTOS firmware, and HLOS libraries and OS-agnostic demos using OpenVX):
Please refer to SDK Documentation in the table above for getting started. The documentation refers to downloading packages that are found both in the table above, as well as on the companion SDK release pages for Linux or QNX listed above.
Design files
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
User guide | Jacinto 7 HS-SE HSM JTAG Unlock With TRACE32 | PDF | HTML | 10 Apr 2024 | |
Application note | TDA4: Custom Board Bring Up Guide | PDF | HTML | 16 Jan 2024 | |
Certificate | J721S2XSOMS01EVM EU RoHS Declaration of Conformity (DoC) | 10 Apr 2023 | ||
User guide | J721S2/TDA4VE/TDA4VL/TDA4AL EVM User Guide | PDF | HTML | 02 Dec 2022 | |
Certificate | J721S2XSOMG01EVM EU Declaration of Conformity (DoC) | 08 Dec 2021 |
Related design resources
Software development
SOFTWARE DEVELOPMENT KIT (SDK)
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.