LMZ30606EVM-003

2.95V to 6V, 6A Step-Down Power Module Evaluation Board

LMZ30606EVM-003

Order now

Overview

The LMZ30606EVM-003 is a fully assembled and tested circuit for evaluating the LMZ30606. The output voltage can be selected from four preset values using a jumper (3.3V, 2.5V, 1.8V, 1.2V, and 0.8V) and has an adjustable switching frequency of 500 kHz to 1 MHz. Solder pads and jumpers are available to configure the EVM to specific requirements.

Features
  • Compatible with 3.3V and 5V input bus applications
  • 0.8V internal voltage reference ±1% accurate over temperature
  • Adjustable slow start and power sequencing
  • Adjustable input voltage UVLO
  • Output under-voltage and overvoltage power good output
  • Cycle by cycle current limit, frequency foldback, and thermal protection
Power modules (integrated inductor)
LMZ30602 2.95V to 6V, 2A Step-Down Power Module in 9x11x2.8mm QFN Package LMZ30604 2.95V to 6V, 4A Step-Down Power Module in 9x11x2.8mm QFN Package LMZ30606 2.95V to 6V, 6A Step-Down Power Module in 9x11x2.8mm QFN Package TPS84210 3-V to 6-V Input, 2-A Synchronous Buck, Integrated Power Solution TPS84410 3-V to 6-V Input, 4-A Synchronous Buck, Integrated Power Solution TPS84610 2.95-V to 6-V Input, 6-A synchronous buck, integrated power solution
Download View video with transcript Video

Order & start development

Evaluation board

LMZ30606EVM-003 — 2.95V to 6V, 6A Step-Down Power Module Evaluation Board

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate LMZ30606EVM-003 EU Declaration of Conformity (DoC) 02 Jan 2019
EVM User's guide Using the LMZ30606EVM-003, LMZ30604EVM-001, LMZ30602EVM-002 (Rev. A) 06 Mar 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos