PMP23033

40-W 5-V single-switch forward converter with magnetic feedback reference design

PMP23033

Design files

Overview

This reference design generates an isolated 5-V at 40-W from a 60-V to 120-V DC-input voltage. The design uses a magnetic feedback circuit to replace the function of an optocoupler.

Features
  • Use of 100-krad ICs and magnetics
  • Magnetic feedback used to replace optocoupler
  • Operation with external supply or self-bias
Output voltage options PMP23033.1
Vin (Min) (V) 60
Vin (Max) (V) 120
Vout (Nom) (V) 5
Iout (Max) (A) 8
Output Power (W) 40
Isolated/Non-Isolated Isolated
Input Type DC
Topology Forward- Integrated Switch
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT268.PDF (1119 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMA78B.PDF (194 K)

Detailed schematic diagram for design layout and components

TIDMA79.PDF (170 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMA80.PDF (244 K)

Detailed overview of design layout for component placement

TIDMA82.ZIP (1370 K)

Files used for 3D models or 2D drawings of IC components

TIDCG54.ZIP (764 K)

Design file that contains information on physical board layer of design PCB

TIDMA81.PDF (866 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

UC1825-SPRadiation-tolerant QMLV, 30-V input, 1.5-A dual-output 1-MHz PWM controller

Data sheet: PDF
AC/DC & DC/DC controllers (external FET)

UC1825B-SPRadiation-hardened QMLV, 30-V input, 2-A dual-output 1-MHz PWM controller

Data sheet: PDF | HTML
Comparators

LM111QML-SPVoltage Comparator

Data sheet: PDF
General-purpose op amps

LM158QML-SPSpace-grade, dual, 32-V, 700-kHz operational amplifier

Data sheet: PDF
Shunt voltage references

TL1431-SPRadiation-hardened QMLV, 2.4-V to 36-V adjustable shunt voltage reference

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report 40-W, 5-V, Single-Switch Forward Converter With Magnetic Feedback Ref. Design PDF | HTML Mar. 28, 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos