SIMPLELINK-SDK-WIFI-PLUGIN

SimpleLink™ software development kit (SDK) Wi-Fi® plug-in

SIMPLELINK-SDK-WIFI-PLUGIN

Downloads

Overview

The SimpleLink SDK Wi-Fi Plug-in contains drivers, many sample applications for Wi-Fi features and internet, and documentation needed to use the CC3120 or CC3135 Internet-on-a-chip™ solutions. This Plug-in is a companion software package that enables the use of a Wi-Fi radio on any standard MSP432 platform including the MSP432P401MSP432P4111, and MSP432E401 families, as well as on the CC26X2R family of devices. You can also use the Plug-in as example code for any platform. By having the ability to seamlessly and modularly add Wi-Fi functionality to an embedded system, a programmer can enable their embedded device to become a gateway to various IOT infrastructures.

SimpleLink SDK Plugins are designed to work in tandem to the microprocessor specific SDK. This plugin is designed to work alongside the SimpleLink MSP432P4 SDKSimpleLink MSP432E4 SDK, and SimpleLink CC26X2 SDK

Features
  • Internet-on-a-chip sample applications
    • Email from SimpleLink Wi-Fi solution
    • Information center: get time and weather from the internet
    • HTTPS server: host a secure web page on SimpleLink Wi-Fi solution
    • XMPP: IM chat client
    • Serial interface
  • Wi-Fi sample applications
    • Easy Wi-Fi configuration
    • Station, AP modes
    • TCP/UDP
    • Security –  Enterprise/Personal, TLS/SSL
    • Power management – Deep sleep, hibernate

  • Wi-Fi host driver that is standard within the SimpleLink CC32xx SDK; Code compatibility is enabled between a one chip CC32xx solution and a two chip host microcontroller + CC31xx solution
  • Example demo programs
  • Software user's guide to jumpstart development
  • Software API guide

Download View video with transcript Video

Downloads

Plug-in

SIMPLELINK-SDK-WIFI-PLUGIN SimpleLink™ software development kit (SDK) Wi-Fi® plug-in

Supported products & hardware

Supported products & hardware

Products
Wi-Fi products
CC3120 SimpleLink™ Wi-Fi® Network Processor, Internet-of-Things Solution for MCU Applications CC3120MOD SimpleLink™ Wi-Fi CERTIFIED™ network processor module for Internet-of-Things with 6 TLS/SSL CC3130 SimpleLink™ Arm Cortex-M3 Wi-Fi® network processor with coexistence, WPA3, 16 TLS sockets CC3135 SimpleLink™ 32-bit Arm Cortex-M3 dual-band Wi-Fi® wireless network processor CC3135MOD SimpleLink™ 32-bit Arm Cortex-M3 dual-band Wi-Fi® wireless network processor module
Arm Cortex-M4 MCUs
MSP432E401Y SimpleLink™ 32-bit Arm Cortex-M4F MCU with ethernet, CAN, 1MB Flash and 256kB RAM MSP432E411Y SimpleLink™ 32-bit Arm Cortex-M4F MCU with ethernet, CAN, TFT LCD, 1MB Flash and 256kB RAM<
Low-power 2.4-GHz products
CC2642R SimpleLink™ 32-bit Arm Cortex-M4F Bluetooth® Low Energy wireless MCU with 352kB Flash CC2652R SimpleLink™ 32-bit Arm Cortex-M4F multiprotocol 2.4 GHz wireless MCU with 352kB Flash
Hardware development
Evaluation board
BOOSTXL-CC3135 SimpleLink™ Wi-Fi® CC3135 dual band wireless network processor BoosterPack™ plug-in module LAUNCHXL-CC26X2R1 CC26x2R LaunchPad™ development kit for multi-standard SimpleLink™ wireless MCU
Development kit
CC3120BOOST SimpleLink™ Wi-Fi® CC3120 wireless network processor BoosterPack™ plug-in module MSP-EXP432E401Y MSP432E401Y LaunchPad™ development kit for Ethernet SimpleLink™ MCU
Browse Download options

SIMPLELINK-SDK-WIFI-PLUGIN SimpleLink™ software development kit (SDK) Wi-Fi® plug-in

close
Latest version
Version: 4.20.00.10
Release date: 08 Jul 2020

Windows Installer for SimpleLink SDK Wi-Fi Plugin

MD5 checksum

macOS Installer for SimpleLink SDK Wi-Fi Plugin

MD5 checksum

Linux Installer for SimpleLink SDK Wi-Fi Plugin

MD5 checksum
Products
Wi-Fi products
CC3120 SimpleLink™ Wi-Fi® Network Processor, Internet-of-Things Solution for MCU Applications CC3120MOD SimpleLink™ Wi-Fi CERTIFIED™ network processor module for Internet-of-Things with 6 TLS/SSL CC3130 SimpleLink™ Arm Cortex-M3 Wi-Fi® network processor with coexistence, WPA3, 16 TLS sockets CC3135 SimpleLink™ 32-bit Arm Cortex-M3 dual-band Wi-Fi® wireless network processor CC3135MOD SimpleLink™ 32-bit Arm Cortex-M3 dual-band Wi-Fi® wireless network processor module
Arm Cortex-M4 MCUs
MSP432E401Y SimpleLink™ 32-bit Arm Cortex-M4F MCU with ethernet, CAN, 1MB Flash and 256kB RAM MSP432E411Y SimpleLink™ 32-bit Arm Cortex-M4F MCU with ethernet, CAN, TFT LCD, 1MB Flash and 256kB RAM<
Low-power 2.4-GHz products
CC2642R SimpleLink™ 32-bit Arm Cortex-M4F Bluetooth® Low Energy wireless MCU with 352kB Flash CC2652R SimpleLink™ 32-bit Arm Cortex-M4F multiprotocol 2.4 GHz wireless MCU with 352kB Flash
Hardware development
Evaluation board
BOOSTXL-CC3135 SimpleLink™ Wi-Fi® CC3135 dual band wireless network processor BoosterPack™ plug-in module LAUNCHXL-CC26X2R1 CC26x2R LaunchPad™ development kit for multi-standard SimpleLink™ wireless MCU
Development kit
CC3120BOOST SimpleLink™ Wi-Fi® CC3120 wireless network processor BoosterPack™ plug-in module MSP-EXP432E401Y MSP432E401Y LaunchPad™ development kit for Ethernet SimpleLink™ MCU

Documentation

SimpleLink SDK Wi-Fi Plugin Users Guide

Wi-Fi Starter Pro mobile application for iOS and Android

Release Information

The SimpleLink™ SDK Wi-Fi Plugin is a companion software package that enables the use of a Wi-Fi radio on any standard MSP432 platform including the MSP432P401, MSP432P4111, and MSP432E401 families, as well as on the CC26X2R family of devices. By having the ability to seamlessly and modularly add Wi-Fi functionality to an embedded system, a programmer can enable their embedded device to become a gateway to various IOT infrastructures.

What's new

Updated and validated against v3.40.01.02 of the MSP432P4 SDK and v4.20.00.xx of the MSP432E4/CC26X2R1/CC32XX SDKs.

Supported products & hardware

Arm Cortex-M4 MCUs
MSP432E401Y SimpleLink™ 32-bit Arm Cortex-M4F MCU with ethernet, CAN, 1MB Flash and 256kB RAM MSP432E411Y SimpleLink™ 32-bit Arm Cortex-M4F MCU with ethernet, CAN, TFT LCD, 1MB Flash and 256kB RAM<
Wi-Fi products
CC3120 SimpleLink™ Wi-Fi® Network Processor, Internet-of-Things Solution for MCU Applications CC3120MOD SimpleLink™ Wi-Fi CERTIFIED™ network processor module for Internet-of-Things with 6 TLS/SSL CC3130 SimpleLink™ Arm Cortex-M3 Wi-Fi® network processor with coexistence, WPA3, 16 TLS sockets CC3135 SimpleLink™ 32-bit Arm Cortex-M3 dual-band Wi-Fi® wireless network processor CC3135MOD SimpleLink™ 32-bit Arm Cortex-M3 dual-band Wi-Fi® wireless network processor module
Evaluation board
BOOSTXL-CC3135 SimpleLink™ Wi-Fi® CC3135 dual band wireless network processor BoosterPack™ plug-in module LAUNCHXL-CC26X2R1 CC26x2R LaunchPad™ development kit for multi-standard SimpleLink™ wireless MCU
Debug probe
TMDSEMU110-U XDS110 JTAG Debug Probe
Development kit
CC3120BOOST SimpleLink™ Wi-Fi® CC3120 wireless network processor BoosterPack™ plug-in module MSP-EXP432E401Y MSP432E401Y LaunchPad™ development kit for Ethernet SimpleLink™ MCU

Related design resources

Software development

IDE, CONFIGURATION, COMPILER OR DEBUGGER
CCSTUDIO Code Composer Studio™ integrated development environment (IDE) ENERGYTRACE EnergyTrace Technology IAR-KICKSTART IAR Embedded Workbench MSP430-GCC-OPENSOURCE GCC - Open Source Compiler for MSP Microcontrollers

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos