SPRC121
TMS320C67x DSP Library
SPRC121
Overview
The TI C67x DSPLIB is an optimized floating-point DSP Function Library for C programmers using TMS320C67x devices. It includes C-callable, assembly-optimized general-purpose signal-processing routines. These routines are typically used in computationally intensive real-time applications where optimal execution speed is critical. By using these routines, you can achieve execution speeds considerably faster than equivalent code written in standard ANSI C language. In addition, by providing ready-to-use DSP functions, TI DSPLIB can significantly shorten your DSP application development time.
Features
Adaptive Filtering | Correlation | FFT | Filtering and convolution | Math | Matrix | Misc |
DSPF_sp_lms | DSPF_sp_autocor | DSPF_sp_bitrev_cplx | DSPF_sp_fir_cplx | DSPF_sp_dotp_sqr | DSPF_sp_mat_mul | DSPF_sp_blk_move |
DSPF_dp_lms | DSPF_dp_autocor | DSPF_sp_cfftr4_dif | DSPF_sp_fir_gen | DSPF_sp_dotprod | DSPF_sp_mat_trans | DSPF_sp_blk_eswap16 |
DSPF_sp_cfftr2_dit | DSPF_sp_fir_r2 | DSPF_sp_dotp_cplx | DSPF_sp_mat_mul_cplx | DSPF_sp_blk_eswap32 | ||
DSPF_sp_fftSPxSP | DSPF_sp_fircirc | DSPF_sp_maxval | DSPF_dp_mat_mul | DSPF_sp_blk_eswap64 | ||
DSPF_sp_ifftSPxSP | DSPF_sp_biquad | DSPF_sp_maxidx | DSPF_dp_mat_trans | DSPF_sp_fltoq15 | ||
DSPF_sp_icfftr2_dif | DSPF_sp_iir | DSPF_sp_minval | DSPF_dp_mat_mul_cplx | DSPF_sp_q15tofl | ||
DSPF_dp_bitrev_cplx | DSPF_sp_iirlat | DSPF_sp_vecrecip | DSPF_sp_minerror | |||
DSPF_dp_cfftr4_dif | DSPF_sp_convol | DSPF_sp_vecsum_sq | DSPF_dp_blk_move | |||
DSPF_dp_cfftr2 | DSPF_dp_cfftr4_dif | DSPF_sp_w_vec | ||||
DSPF_dp_icfftr2 | DSPF_dp_cfftr2 | DSPF_sp_vecmul | ||||
DSPF_dp_fir_cplx | DSPF_dp_dotp_sqr | |||||
DSPF_dp_fir_gen | DSPF_dp_dotprod | |||||
DSPF_dp_fir_r2 | DSPF_dp_dotp_cplx | |||||
DSPF_dp_fircirc | DSPF_dp_maxval | |||||
DSPF_dp_biquad | DSPF_dp_maxidx | |||||
DSPF_dp_iir | DSPF_dp_minval | |||||
DSPF_dp_iirlat | DSPF_dp_vecrecip | |||||
DSPF_dp_convol | DSPF_dp_vecsum_sq | |||||
DSPF_dp_w_vec | ||||||
DSPF_dp_vecmul |
Downloads
Supported products & hardware
Arm-based processors
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
User guide | TMS320C67x DSP Library Programmer's Reference Guide (Rev. C) | 31 Jan 2010 | ||
Application note | Signal Processing Examples Using the TMS320C67x DSP Library (Rev. A) | 02 Jun 2009 |
Related design resources
Software development
DRIVER OR LIBRARY
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.