SPRC223

C672x Chip Support Libraries (CSL)

SPRC223

Downloads

Overview

The Chip Support Library (CSL) provides an application programming interface (API) used for configuring and controlling the DSP on-chip peripherals for ease of use and hardware abstraction. This will shorten development time by providing standardization and portability. The functions listed in the features section are specifically designed for C672x devices.
Features
The release is provided as three sets of zip files.
  1. The product zip file csl_C672x_v3_00_08_04.zip contains the following files:
    • CSL header files
    • CSL libraries
    • CSL example projects and source files
    • CSL Reference Guide
  2. The interrupt controller (INTC) zip file csl_C672x_intc_v3_00_08_04.zip contains the following files:
    • INTC header files
    • INTC library
    • INTC example project and source files
  3. The source zip file csl_C672x_src_v3_00_08_04.zip contains the following files:
    • CSL header files
    • CSL source files
    • Makefile and batch files
Download View video with transcript Video

Downloads

Driver or library

SPRC223 Download: TMS320C672x Chip Support Libraries (CSL)

Supported products & hardware

Supported products & hardware

Products
Digital signal processors (DSPs)
SM320C6727B Military grade C6727B floating-point DSP SM320C6727B-EP Enhanced product C6727 floating-point DSP SMV320C6727B-SP Space grade C6727B floating-point DSP - rad-tolerant class V with ceramic package TMS320C6727 C67x floating-point DSP- up to 250MHz, McASP, 32-Bit EMIFA TMS320C6727B C67x floating-point DSP- up to 350MHz, McASP, 32-Bit EMIFA

SPRC223 Download: TMS320C672x Chip Support Libraries (CSL)

close
Latest version
Version: 01.00.00.00
Release date: 25 Jun 2008
Products
Digital signal processors (DSPs)
SM320C6727B Military grade C6727B floating-point DSP SM320C6727B-EP Enhanced product C6727 floating-point DSP SMV320C6727B-SP Space grade C6727B floating-point DSP - rad-tolerant class V with ceramic package TMS320C6727 C67x floating-point DSP- up to 250MHz, McASP, 32-Bit EMIFA TMS320C6727B C67x floating-point DSP- up to 350MHz, McASP, 32-Bit EMIFA

Release Information

The design resource accessed as www.ti.com/lit/zip/sprc223 or www.ti.com/lit/xx/sprc223/sprc223.zip has been migrated to a new user experience at www.ti.com/tool/download/SPRC223. Please update any bookmarks accordingly.

Supported products & hardware

Digital signal processors (DSPs)
SM320C6727B-EP Enhanced product C6727 floating-point DSP SMV320C6727B-SP Space grade C6727B floating-point DSP - rad-tolerant class V with ceramic package TMS320C6727 C67x floating-point DSP- up to 250MHz, McASP, 32-Bit EMIFA TMS320C6727B C67x floating-point DSP- up to 350MHz, McASP, 32-Bit EMIFA

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Application note Migrating from CSL 2.x to CSL 3.x 26 Jan 2006

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos