TAC5411Q15B5EVM-K

TAC5411-Q1 evaluation module

TAC5411Q15B5EVM-K

Order now

Overview

The TAC5411-Q1 evaluation module (EVM) allows the user to test the capabilities of the TAC5411-Q1, a mono codec, which is intended for applications in automotive e-call, automotive head unit and telematics control unit applications. The EVM is paired with the AC-MB, a flexible motherboard which provides power, control and digital audio data to the evaluation module.

Features
  • Complete evaluation kit for the TAC5411-Q1, a mono codec
  • Mono codec: 120dB DAC and 108dB ADC dynamic range
  • Onboard microphones provided for voice recording testing
  • Direct access to digital audio signals and control interface for simple end-system integration
  • USB connection to PC provides power, control and streaming audio data for easy evaluation
  • Onboard diagnostic scenarios for analog audio input

  • AC-MB, audio converters motherboard

Audio CODECs
TAC5311-Q1 Automotive mono audio codec with 102-dB dynamic range ADC, 106-dB DAC, HV-input and diagnostics TAC5411-Q1 Automotive mono audio codec with dynamic range of 110-dB ADC, 120-dB DAC, HV-input and diagnostics
Download View video with transcript Video
Important note
TAC5411Q15B5EVM-K is a prototype evaluation module and is available in limited quantities.

Order & start development

Evaluation board

TAC5411Q15B5EVM-K — TAC5411-Q1 evaluation module

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
EVM User's guide TAx5x1xQ15B5EVM-K Evaluation Module User's Guide (Rev. A) PDF | HTML 10 Jan 2024
Certificate TAC5411Q15B5EVM-K EU Declaration of Conformity (DoC) 28 Nov 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos