TDC1000-C2000EVM

Ultrasonic Sensing for Level and Concentration Measurement Evaluation Module

TDC1000-C2000EVM

Order now

Overview

Recommended alternative products

  • For evaluation of TUSS4470, a device with SIMILAR FUNCTIONALITY but not functionally equivalent to TDC1000 for direct-drive ultrasonic systems up to 1 MHz, please use the BOOST-TUSS4470.
  • For evaluation of TUSS4440, a device with SIMILAR FUNCTIONALITY but not functionally equivalent to TDC1000 for transformer-drive ultrasonic systems up to 400 kHz, please use the BOOST-TUSS4440.
The TDC1000-C2000EVM is an evaluation module (EVM) that allows users to evaluate the operation and performance of the TDC1000 ultrasonic analog-front-end with C2000.  The board can be used for many ultrasonic sensing applications including automotive fluid level detection, concentration measurements and fluid identification.

Evaluation steps

Step 1: Purchase the TDC1000-C2000EVM

Step 2: Download the following software and documents

Step 3: Build your custom hardware solution and visit our E2E ultrasonic support forum for more details and to ask questions

Features
  • TDC1000-C2000 GUI interface to customize, configure and control the ultrasonic setup, and monitor the performance of the resulting ultrasonic activity.
  • On-board C2000-TMS320F28305PAG microcontroller to process data.
  • Connectors for two ultrasonic transducers that operate at a frequency between 31.25 kHz to 4 MHz.
  • Connectors for two RTD sensors for temperature measurements.
Ultrasonic sensor AFEs
TDC1000 Ultrasonic sensing analog front end for level and concentration sensing TDC1000-Q1 Automotive Ultrasonic Sensing Analog Front End for Level and Concentration Sensing TDC1011 Single Channel Ultrasonic Sensing Analog Front End (AFE) for Level and ID Sensing TDC1011-Q1 Automotive Ultrasonic Sensing Analog Front End (AFE) for Level and ID Sensing
Download View video with transcript Video

Order & start development

Evaluation board

TDC1000-C2000EVM — Ultrasonic Sensing for Level and Concentration Measurement Evaluation Module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
GUI for evaluation module (EVM)

TIDC731 — TDC1000-C2000EVM GUI v1.2.0.83 (TIDA-00322)

lock = Requires export approval (1 minute)
Supported products & hardware
lock Download

TIDC731 TDC1000-C2000EVM GUI v1.2.0.83 (TIDA-00322)

close
Latest version
Version: 01.00.00.0B
Release date: 21 Jan 2015

Checksum
lock = Requires export approval (1 minute)
Hardware development
Evaluation board
TDC1000-C2000EVM Ultrasonic Sensing for Level and Concentration Measurement Evaluation Module

Release Infomation

The design resource accessed as www.ti.com/lit/zip/tidc731 or www.ti.com/lit/xx/tidc731b/tidc731b.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDC731. Please update any bookmarks accordingly.
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos