TEC-3P-IOLINK

IO-Link protocol stack

TEC-3P-IOLINK

Downloads

Overview

TEConcept offers software stacks for IO-Link Devices and IO-Link Masters, including the most complete portfolio of supporting tools for developers, such as IODD design tools, USB-Masters, IO-Link protocol analysers and approved conformance testing tools for Masters and Devices. TEConcept’ s IO-Link Device stack is a cost-efficient way to integrate IO-Link technology into products. The Device Stack is ported to the MSP340 and MSPM0 families.

Features
  • Device demo application
  • Device IO-Link parameter handler
  • Separated MCU porting and PHY driver
  • Optional firmware download
  • Optional maintenance contract
  • Simple license model, no royalties
Download View video with transcript Video

Downloads

Supported products & hardware

Arm Cortex-M0+ MCUs
MSPM0G3507 80MHz Arm M0+ MCU, 128KB Flash, 32KB SRAM, 2×12bit 4Msps ADC, DAC, 3×COMP, 3×op-amp, CAN-FD, MATHACL MSPM0L1306 32-MHz Arm® Cortex®-M0+ MCU with 64-KB flash, 4-KB SRAM, 12-bit ADC, comparator, OPA
MSP430 microcontrollers
MSP430FR5969 16 MHz MCU with 64KB FRAM, 2KB SRAM, AES, 12-bit ADC, comparator, DMA, UART/SPI/I2C, timer
Evaluation board
LP-MSPM0G3507 MSPM0G3507 LaunchPad™ development kit for 80-MHz Arm® Cortex®-M0+ MCU LP-MSPM0L1306 MSPM0L1306 LaunchPad™ development kit for 32-MHz Arm® Cortex®-M0+ MCU
Development kit
MSP-EXP430FR5969 MSP430FR5969 LaunchPad™ development kit

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00461 IO-Link Firmware Update Reference Design Leveraging MSP430 FRAM Technology TIDA-010263 IO-Link device implementation for sensors and actuator reference design

Support & training

Third-party support
TI does not offer ongoing direct design support for this software. For support while working through your design, contact TEConcept GmbH.

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.