TIDEP0027

High Performance Pulse Train Output (PTO) with PRU-ICSS for Industrial Applications Reference Design

TIDEP0027

Design files

Overview

The TIDEP0027 High Performance Pulse Train Output (PTO) with PRU-ICSS for Industrial Application combines the AM335x Sitara processor family from Texas Instruments (TI) and the PTO module into a single system-on-chip (SoC) solution. The design is based on the TMDSICE3359 Industrial Communications Engine (ICE) but can be also used with other PRU-ICSS capable development boards.

Features
  • High speed/frequency with high precision for accurate PTO control and synchronization
  • Implementation without external ASIC or FPGA
  • Implementation on PRU-ICSS with Sitara processor
  • Contains PRU-ICSS firmware in source code and can get adoptable by customer
  • Easy evaluation with TMDSICE3359 Industrial Communication Engine (ICE) EVM
??image.gallery.download_en_US?? View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU707.PDF (2196 K)

Reference design overview and verified performance test data

TIDR336.ZIP (768 K)

Detailed schematic diagram for design layout and components

TIDRAV4.PDF (297 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC179A.ZIP (3016 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AND gates

SN74AUP2G082-ch, 2-input 0.8-V to 3.6-V low power (< 1uA) AND gate

Data sheet: PDF | HTML
AND gates

SN74LVC1G081-ch, 2-input 1.65-V to 5.5-V 32 mA drive strength AND gate

Data sheet: PDF
Arm-based processors

AM3356Sitara processor: Arm Cortex-A8, PRU-ICSS, CAN

Data sheet: PDF | HTML
Arm-based processors

AM3357Sitara processor: Arm Cortex-A8, EtherCAT, PRU-ICSS, CAN

Data sheet: PDF | HTML
Arm-based processors

AM3358Sitara processor: Arm Cortex-A8, 3D graphics, PRU-ICSS, CAN

Data sheet: PDF | HTML
Arm-based processors

AM3359Sitara processor: Arm Cortex-A8, EtherCAT, 3D, PRU-ICSS, CAN

Data sheet: PDF | HTML
Automotive LED drivers

TPIC28108-bit LED driver with I2C interface

Data sheet: PDF
Ethernet PHYs

TLK110Industrial 10/100 Ethernet PHY

Data sheet: PDF
Linear & low-dropout (LDO) regulators

TPS766 250-mA ultra-low IQ low-dropout voltage regulator

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS65910Integrated Power Management IC (PMIC) w/ 4 DC/DCs, 8 LDOs and RTC in 6x6mm QFN family

Data sheet: PDF | HTML
Multi-switch detection interface (MSDI) ICs

SN65HVS88234-V, 8-channel digital-input serializer for industrial automation & process control

Data sheet: PDF
Signal isolators with integrated power

ISO1176T40-Mbps, half-duplex, isolated RS-485 & RS-422 transceiver with integrated transformer driver

Data sheet: PDF | HTML

Start development

Hardware

Evaluation board

TMDSICE3359 — AM3359 Industrial Communications Engine

The AM3359 Industrial Communications Engine (ICE) is a development platform targeted for systems that specifically focus on the industrial communications capabilities of the Sitara AM335x Arm® Cortex™-A8 processors.

The AM335x Arm Cortex-A8 processors integrate the Programmable Real-time Unit (PRU) (...)

Log in to order
In stock / Out of stock
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Not available on TI.com

Software

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide High-Performance Pulse Train Output (PTO) With PRU-ICSS for Industrial Apps Jan. 21, 2015

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00233 24VDC 10A eFuse and Protection Circuit for Programmable Logic Controllers (PLC) TIDA-00236 Low Side 0.5A 8ch Digital Output Module for PLC TIDA-00320 8-ch Parallel 0.5A Low Side Digital Output Module for PLC Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos