Hardware
MSP-EXP430FR6989 — MSP430FR6989 LaunchPad™ development kit
The MSP-EXP430FR6989 LaunchPad Development Kit is an easy-to-use Evaluation Module (EVM) for the MSP40FR6989 microcontroller (MCU). It contains everything needed to start developing on the ultra-low-power MSP430FRx FRAM microcontroller platform, including on-board emulation for programming, (...)
Software
TIDCA83 — Intelligent Sys. State Restoration after Power Failure w/CTPL Software-Windows
TIDCA83 — Intelligent Sys. State Restoration after Power Failure w/CTPL Software-Windows
TIDCA84 — Intelligent Sys. State Restoration after Power Failure w/CTPL Software-Linux
TIDCA84 — Intelligent Sys. State Restoration after Power Failure w/CTPL Software-Linux
MSP-FRAM-UTILITIES — FRAM embedded software utilities for MSP ultra-low-power microcontrollers
The Texas Instruments FRAM Utilities is designed to grow as a collection of embedded software utilities that leverage the ultra-low-power and virtually unlimited write endurance of FRAM. The utilities are available for MSP430FRxx FRAM microcontrollers and provide example code to help start (...)
Supported products & hardware
Products
MSP430 microcontrollers
MSP-FRAM-UTILITIES — FRAM embedded software utilities for MSP ultra-low-power microcontrollers
FRAM Utilities Windows Installer
FRAM Utilities Linux Installer
Products
MSP430 microcontrollers
Documentation
FRAM Utilities Users Guide
Release Notes
Release Infomation
Included are the following FRAM Utilities:
- Compute Through Power Loss: A utility API set that enables ease of use with LPMx.5 lowpower modes and a powerful shutdown mode the allows an application to save and restore critical system components when a power loss is detected.
- LZ4 Compression: Embedded compression utility based on the open source LZ4 compression format. Optimized for MSP microcontrollers to enable better data logging, data transmission, firmware updates and more.
- Random Number Generator: The random number generator (RNG) utility implements a counter mode deterministic random byte generator (CTR-DRBG) according to the NIST SP 800-90A Rev 1 specification
- Non-Volatile Storage: The non-volatile storage (NVS) library makes handling of non-volatile data easy and robust against intermittent power loss or asynchronous device resets.
MSP devices supported by FRAM Utilities:
Device Family | CTPL | LZ4 | RNG | NVS |
MSP430FR2xx | Yes | Yes | No | Yes |
MSP430FR4xx | Yes | Yes | No | Yes |
MSP430FR57xx | Yes | Yes | No | Yes |
MSP430FR5xx | Yes | Yes | Yes | Yes |
MSP430FR6xx | Yes | Yes | Yes | Yes |
MSP-FRAM-UTILITIES — FRAM embedded software utilities for MSP ultra-low-power microcontrollers
The Texas Instruments FRAM Utilities is designed to grow as a collection of embedded software utilities that leverage the ultra-low-power and virtually unlimited write endurance of FRAM. The utilities are available for MSP430FRxx FRAM microcontrollers and provide example code to help start (...)
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
Technical article | What is Compute Through Power Loss? | PDF | HTML | May 29, 2015 | |
Technical article | Lose power, not data with new FRAM microcontrollers | PDF | HTML | May 20, 2015 | |
Design guide | MSP-EXP430FR6989 & FRAM to Enable Compute Thru Power Loss Utility Design Guide | Apr. 06, 2015 |
Related design resources
Software development
DRIVER OR LIBRARY
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.