TLV803SEVM-019

TLV803 evaluation module for 3-pin voltage supervisor with active-low open-drain reset

TLV803SEVM-019

Order now

Overview

The TLV803SEVM-019 evaluation module (EVM) is a fully-assembled and tested circuit that lets you easily evaluate the TLV803S supply voltage supervisor (SVS) at a supply voltage of 3.3 V. The TLV803S SVS is an active-low reset SVS. The output (reset) of the EVM is either high (equivalent to the supply voltage) when the VDD voltage is greater than the threshold voltage, or low (0 V) when the VDD voltage is less than the threshold voltage.

Features
  • 3-pin SOT-23 package
  • Supply current: 9 µA (typical)
  • Precision supply-voltage monitor: 2.5 V, 3 V, 3.3 V, 5 V
  • Power-on reset generator with fixed delay time of 200 ms
  • Pin-to-pin compatible with MAX803
  • Open-drain RESET output
  • Temperature range from –40°C to +125°C
Supervisor & reset ICs
TLV803 3-pin voltage supervisor (reset IC) with active-low & open-drain reset
Download View video with transcript Video

Order & start development

Evaluation board

TLV803SEVM-019 — TLV803 evaluation module for 3-pin voltage supervisor with active-low open-drain reset

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide TLV8xxxEVM-019 Evaluation Modules User's Guide 08 Apr 2011
Certificate TLV803SEVM-019 EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos