TMDSCNCD28379D

F28379D development kit for C2000™ Delfino MCU controlCARD™

TMDSCNCD28379D

Order now

Overview

TMDSCNCD28379D is an HSEC180 controlCARD based evaluation and development tool for the F2837xD,  F2837xS, and F2807x series in the TI MCU. controlCARDs are ideal to use for initial evaluation and system prototyping. controlCARDs are complete board-level modules that utilize one of two standard form factors (100-pin DIMM or 180-pin HSEC ) to provide a low-profile single-board controller solution. For first evaluation controlCARDs are typically purchased bundled with a baseboard or bundled in an application kit.

Features

Hardware Features

  • TMDSCNCD28379D: TMS320F28379D HSEC180 based controlCARD
    • Isolated XDS100v2 USB-to-JTAG Debug Probe enables real-time in-system programming and debugging
  • Standard 180-pin HSEC interface
  • Analog I/O, digital I/O and JTAG signals at card interface
  • USB Host connector
  • SDCard Slot
  • Hardware files can be found by downloading  C2000Ware at boards\controlCARDs\TMDSCNCD28379D

 

Software Features

  • Delfino F28379D controlCARD

C2000 real-time microcontrollers
TMS320F28075 C2000™ 32-bit MCU with 120 MHz, FPU, TMU, 512 KB flash, CLA, SDFM TMS320F28075-Q1 Automotive C2000™ 32-bit MCU with 120 MHz, FPU, TMU, 512 KB flash, CLA, SDFM TMS320F28076 C2000™ 32-bit MCU with 120 MHz, FPU, TMU, 512 KB flash, CLA, CLB, SDFM TMS320F28374D C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 512 KB flash, EMIF, 12b ADC TMS320F28374S C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 512 KB flash, EMIF, 12b ADC TMS320F28375D C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, EMIF, 12b ADC TMS320F28375S C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB flash, EMIF, 12b ADC TMS320F28375S-Q1 Automotive C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB flash, EMIF, 12b ADC TMS320F28376D C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 512 KB flash, EMIF, 16b ADC TMS320F28376S C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 512 KB flash, EMIF, 16b ADC TMS320F28377D C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, EMIF, 16b ADC TMS320F28377D-EP C2000™ Enhanced Product 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1 MB flash, EMIF, 16b ADC TMS320F28377D-Q1 Automotive C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, EMIF, 16b ADC TMS320F28377S C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB flash, EMIF, 16b ADC TMS320F28377S-Q1 Automotive C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB flash, EMIF, 16b ADC TMS320F28378D C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, CLB, EMIF, 12b ADC TMS320F28378S C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB flash, CLB, EMIF, 12b ADC TMS320F28379D C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, CLB, EMIF, 16b ADC TMS320F28379D-Q1 Automotive C2000™ 32-bit MCU w/ 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, CLB, EMIF, 16b ADC TMS320F28379S C2000™ 32-bit MCU with 400-MIPS, 1x CPU, 1x CLA, FPU, TMU, 1024-KB flash, CLB, EMIF and 16-

 

AC/DC & DC/DC converters (integrated FET)
TPS62420 Dual, Adjustable, 600mA and 1000mA, 2.25MHz Step-Down Converter with 1-Wire Interface in QFN

 

Digital isolators
ISO7220C Dual-channel, 2/0, 25-Mbps digital isolator

 

ESD protection diodes
TPD2E001 Dual 1.5-pF, 5.5-V, ±8-kV ESD protection diode with 1-nA max leakage & VCC pin for USB 2.0 TPD4E001-Q1 Automotive Quad 1.5-pF, 5.5-V, ±8-kV ESD protection diode with VCC pin for USB 2.0

 

Isolated ADCs
AMC1304L05 ±50-mV input, precision current sensing reinforced isolated modulator with LDO & LVDS interface AMC1304L25 ±250-mV input, precision current sensing reinforced isolated modulator with LDO & LVDS Interface AMC1304M25 ±250-mV input, precision current sensing reinforced isolated modulator with LDO

 

Linear & low-dropout (LDO) regulators
TPS730 200-mA, low-dropout voltage regulator with enable

 

Noninverting buffers & drivers
SN74ALVC244 8-ch, 1.65-V to 3.6-V buffers with 3-state outputs

 

Precision op amps (Vos<1mV)
OPA4350 Quad, single-supply, rail-to-rail, high speed, low noise operational amplifier

 

RS-485 & RS-422 transceivers
SN65HVD3088E Low-power half-duplex RS-485 transceiver

 

Series voltage references
REF5030 3-V, 3-µVpp/V noise, 3-ppm/°C drift precision series voltage reference

 

Supervisor & reset ICs
TPS3702 High-accuracy window voltage detector for overvoltage and undervoltage monitoring

 

USB power switches & charging port controllers
TPS2051B 0.5A loading, 2.7-5.5V, 70mΩ USB power switch, active-high
Download View video with transcript Video

Order & start development

Explore packages of hardware, software and documentation

HARDWARE AND SOFTWARE PACKAGE

Get started with F2837x full-featured evaluation kit

View package

Order this hardware only

Daughter card

TMDSCNCD28379D — F28379D development kit for C2000™ Delfino MCU controlCARD™

Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 17
Type Title Date
* EVM User's guide Delfino TMS320F28379D controlCARD R1.3 (Rev. B) PDF | HTML 14 Jun 2022
Data sheet TMS320F2837xD Dual-Core Real-Time Microcontrollers datasheet (Rev. P) PDF | HTML 20 Feb 2024
User guide TMS320F2837xD Dual-Core Microcontrollers Technical Reference Manual (Rev. J) 25 Oct 2023
Errata TMS320F2837xD Dual-Core Real-Time MCUs Silicon Errata (Rev. M) PDF | HTML 01 Mar 2023
Application note The Essential Guide for Developing With C2000 Real-Time Microcontrollers (Rev. F) PDF | HTML 03 Mar 2022
User guide C2000 Position Manager PTO Library (Rev. E) PDF | HTML 03 Feb 2022
Certificate TMDSCNCD28379D EC Declaration of Conformity (DoC) (Rev. A) 02 Jan 2019
White paper Charging stations: Toward an EV support infrastructure 09 May 2017
White paper Designing the Next Generation of Industrial Drive and Control Systems (Rev. A) 12 Sep 2016
User guide DesignDRIVE Development Kit IDDK v2.2.1 - Hardware Reference Guide 09 Nov 2015
User guide DesignDRIVE Development Kit IDDK v2.2.1 - User’s Guide 09 Nov 2015
User guide C2000 Position Manager BISS-C Library User's Guide 05 Nov 2015
User guide Using Position Manager BiSS-C Library on IDDK User's Guide 05 Nov 2015
User guide C2000 Position Manager EnDat22 Library Module User's Guide 05 Nov 2015
User guide Using Position Manager EnDat22 Library on IDDK HW User's Guide 05 Nov 2015
User guide DesignDRIVE Development Kit IDDK v2.2 - User’s Guide 21 May 2015
User guide DesignDRIVE Development Kit IDDK v2.2 - Hardware Reference Guide 21 May 2015

Related design resources

Hardware development

EVALUATION BOARD
WOLSP-3P-SIC-MOSFET Cree/Wolfspeed SiC MOSFET reference designs
DEVELOPMENT KIT
TMDSDOCK28379D F28379D Delfino Experimenter Kit TMDXIDDK379D C2000 DesignDRIVE Development Kit for Industrial Motor Control

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
C2000WARE C2000Ware for C2000 MCUs
APPLICATION SOFTWARE & FRAMEWORK
DESIGNDRIVE C2000 DesignDRIVE Software for Industrial Drives and Motor Control
DRIVER OR LIBRARY
CONTROLSUITE controlSUITE™ Software Suite: Software and Development Tools for C2000™ Microcontrollers

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos