TPA6211A1EVM

TPA6211A1 Evaluation Module (EVM)

TPA6211A1EVM

Order now

Overview

The TPA6211A1 is a 3.1-W mono fully differential amplifier designed to drive a speaker with at least 3-Ohm impedance while comsuming less than 20mm2 total board space.

The device operates from 2.5V to 5.5V while consuming only 4mA of quiescent current. The TPA6211A1 is available in a space-saving 3mm x 3mm QFN (Quad Flat No Lead) package and the 3mm x 5mm MSOP package.

Features like 70-dB improved RF rectification immunity, and small PCB area makes the TPA6211A1 ideal for wireless handsets. The fast start-up time of less than 1ms is great for PDA applications.

Features
  • 3.1 W Into 3 Ohm speakers
  • Vcc(max): 5.5 V
  • Vcc(min): 2.5 V
  • Iq: 4 mA
  • THD+N (1 kHz, 1.5 W): 0.04 %
Speaker amps
TPA6211A1 3.1-W, mono, analog input Class-AB audio amplifier TPA6211A1-Q1 Automotive, 3.1-W, mono, analog input Class-AB audio amplifier TPA6211T-Q1 Automotive, 3.1-W, mono, analog input class-AB audio amplifier
Download View video with transcript Video

Order & start development

Evaluation board

TPA6211A1EVM — TPA6211A1 Evaluation Module (EVM)

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* User guide TPA6211A1EVM - User Guide 22 Jul 2003
Certificate TPA6211A1EVM EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos