TPS2513EVM-527

TPS2513 Dual Channel, Auto Detect USB Charging Controller Evaluation Module

TPS2513EVM-527

Order now

Overview

The Texas Instruments TPS2513EVM-527 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS2513 Dual Channel, Auto Detect USB Charging Controller. The EVM contains input and output connectors as well as control jumpers to ease evaluation of device features

Features
  • Supports USB DCP Shorting D+ Line to D- Line
  • Supports USB DCP Applying 2.0 V on D+ Line and 2.7 V on D- line (or USB DCP Applying 2.7 V on D+ Line and 2.0 V on D- Line)
  • Supports USB DCP Applying 1.2 V on D+ and D- Line
  • Automatically Switch D+ and D- lines Connections for an Attached Device
  • Dual Channel Controller
  • Operating Range: 4.5 V to 5.5 V
  • Available SOT23-6 package
USB power switches & charging port controllers
TPS2513 Dual USB Dedicated Charging Port Controllers TPS2513A Dual USB Dedicated Charging Port Controllers TPS2513A-Q1 Automotive USB Charge port dual DP/DM manager TPS2514 USB dedicated charging port controller - Gen 1 TPS2514A USB dedicated charging port controller - Gen 2 TPS2514A-Q1 TPS2514A-Q1 USB dedicated charging port controller
Download View video with transcript Video

Order & start development

Evaluation board

TPS2513EVM-527 — TPS2513 Dual Channel, Auto Detect USB Charging Controller Evaluation Module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate TPS2513EVM-527 EU Declaration of Conformity (DoC) 02 Jan 2019
EVM User's guide TPS2513EVM-527 (Rev. B) 10 Oct 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos