TPS54319EVM-626

Evaluation Module for TPS54319 Step-Down DC/DC Converter

TPS54319EVM-626

Order now

Overview

The TPS54319EVM-626 is a fully assembled and tested circuit for evaluating the TPS54319 2.95V to 6V input 3A synchronous buck converter. There are terminal blocks for input and output. Additional test points are also provided.

Features
  • Integrated 45mW MOSFETs
  • 0.827V Reference with 3% Accuracy over Temperature
  • 200KHz to 2MHz Adjustable Switching Frequency
  • Integrated Tracking Pin
  • Pin compatible with 3-A TPS54318
AC/DC & DC/DC converters (integrated FET)
TPS54319 2.95 V to 6 V input, 3 A, 2 MHz SWIFT™ synchronous step-down converter in a 3 mm x 3 mm QFN package
Download View video with transcript Video

Order & start development

Evaluation board

TPS54319EVM-626 — Evaluation Module for TPS54319 Step-Down DC/DC Converter

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate TPS54319EVM-626 EU Declaration of Conformity (DoC) 02 Jan 2019
EVM User's guide TPS54319EVM-626 3-A, SWIFT Regulator Evaluation Module 19 May 2010

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos