TPS54386EVM

TPS54386 13.2V Input, Dual 5V and 3.3V Output, 2A Evaluation Module

TPS54386EVM

Order now

Overview

The TPS54386EVM evaluation module (EVM) is a dual non-synchronous buck converter providing fixed 5.0-V and 3.3-V output at up to 2 A each from a 12-V input bus. The EVM is designed to start up from a single supply, so no additional bias voltage is required for start-up. The module uses the TPS54386 Dual Non-Synchronous Buck Converter with Integral High-Side FET.TPS54386EVM is designed to use a regulated 12-V (+10% / -20%) bus to produce two regulated powerrails, 5.0 V and 3.3 V at up to 2 A of load current each. TPS54386EVM is designed to demonstrate the TPS54386 in a typical 12-V bus system while providing a number of test points to evaluate the performance of the TPS54386 in a given application. The EVM can be modified to other input or output voltages by changing some of the components.

Features
  • 12-V (+10% / -20%) Input Range
  • 5.0-V and 3.3-V Fixed Output Voltage, Adjustable with Resistor Change
  • 2-ADC Steady State Output Current (3 A Peak)
  • 600-kHz Switching Frequency (fixed by TPS54386)
  • Internal Switching MOSFET and External Rectifier Diode
  • Double Sided 2 Active Layer PCB (all components on top side, test point signals routed on internal layers)
  • Active Converter Area Less than 1.8 Square Inches (0.89" x 1.97")
  • Convenient Test Points (used for probing switching waveforms and non-invasive loop response testing)
AC/DC & DC/DC converters (integrated FET)
TPS54286 4.5V to 28V Input, Dual 2A Output, 600kHz Step-Down Converter with Internal Compensation TPS54386 4.5V to 28V Input, Dual 3A Outputs, 600kHz Step-Down Converter with Internal Compensation TPS54386-Q1 Automotive 4.5V to 28V, 600kHz Fixed Frequency Dual 3A Buck Converter
Download View video with transcript Video

Order & start development

Evaluation board

TPS54386EVM — TPS54386 13.2V Input, Dual 5V and 3.3V Output, 2A Evaluation Module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* User guide TPS54x86 Step-Down Converter Evaluation Module User's Guide (Rev. A) PDF | HTML 13 Oct 2021
Certificate TPS54386EVM EU Declaration of Conformity (DoC) 02 Jan 2019
Data sheet TPS5438x Dual 3-A Non-Synchronous Converters With Integrated High-Side MOSFET datasheet (Rev. C) PDF | HTML 15 Dec 2014

Related design resources

Design tools & simulation

DESIGN TOOL
SWITCHERPRO SwitcherPro™ Switching Power Supply Design Tool

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos