TPS54KC23EVM

TPS54KC23 evaluation module

TPS54KC23EVM

Order now

Overview

The TPS54KC23EVM is an evaluation module for the TPS54KC23 device, a 4V to 16V input, 30A remote-sense synchronous buck converter. The converter uses D-CAP4 control mode for fast transient response and, by desensitizing the performance dependency on the level of output voltage, it improves ease of use. TPS54KC23 offers transient response with both high VOUT and low VOUT, without the need to change the application schematic for high VOUT or low VOUT optimization. TPS54KC23 provides an optimized pinout for efficiency and thermal performance. The symmetrical input structure (VIN and PGND pins on both sides of the package) provides robust EMI performance.

This evaluation module includes two stages. The first design (U1) demonstrates the small printed-circuit-board areas that can be achieved when designing with the TPS54KC23 regulator. The second design (U2) demonstrates the high efficiency that can be achieved when designing with the TPS54KC23 regulator. The second design also includes jumpers that can be used to easily evaluate the features of the TPS54KC23.

Features
  • Optimized layout for efficiency and thermal performance
  • Switching frequency for U1 stage is 1400kHz; default switching frequency for U2 stage is 800kHz
  • Default output voltage for both U1 and U2 stages is 0.8V
  • U1 stage input voltage is 8V to 16V; U2 stage input voltage is 4.5V to 16V
AC/DC & DC/DC converters (integrated FET)
TPS54KC23 4-V to 16-V input, 30-A, remote-sense synchronous step-down converter
Download View video with transcript Video

Get started

TPS54KC23 evaluation module

Order & start development

Evaluation board

TPS54KC23EVM — TPS54KC23 evaluation module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
EVM User's guide TPS54KC23EVM Step-Down Converter Evaluation Module User's Guide PDF | HTML 19 Jan 2024
Certificate TPS54KC23EVM EU Declaration of Conformity (DoC) 10 Nov 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos