TPS61256EVM-711

Evaluation Module for TPS61256, Tiny Boost Converter with Input Current Limit and Bypas

TPS61256EVM-711

Order now

Overview

The TPS6125XEVM-711 enables test and evaluation of the Texas Instruments' TPS61254 and TPS61256 (TPS6125x) devices, a series of 3.5-MHz, up to 5.5-V, step-up dc-dc converters. This user's guide includes EVM specifications, the schematic diagram, bill of materials, and board layout. The TPS6125x device provides a power-supply solution for products powered by either a three-cell alkaline, NiCd or NiMH battery, or a single-cell Li-Ion or Li-polymer battery. The wide input voltage range is ideal for portable power applications such as mobile phones or computer peripherals. In addition, the TPS6125x can also maintain its output biased at the input voltage level. In this mode, the synchronous rectifier is current-limited, and allows external loads (for example, an audio amplifier) to be powered with a restricted supply. In this mode, quiescent current is reduced to 18 μA. Input current in shutdown mode is less than 5 μA in order to maximize battery life.

Features
  • Up to 92% Efficiency
  • VIN Range from 2.3 V to 5.5 V
  • 18-μA Quiescent Current in Standby Mode
  • 30-μA Quiescent Current in Normal Operation
  • 100% Duty-Cycle Mode when VIN > VOUT
  • Selectable Standby Mode or True Load Disconnect During Shutdown
  • Double-sided, two-active-layer printed circuit board (PCB) with all components on top side
  • Active converter area of approximately 25 mm2
AC/DC & DC/DC converters (integrated FET)
TPS61256 3.5-MHz, 5-V, 900-mA load boost converter in 1.2-mm x 1.3-mm WCSP TPS61256A 3.5-MHz, 5-V, 1-A load boost converter in 1.2-mm x 1.3-mm WCSP TPS61256C 3.5-MHz, 5-V, 900-mA load boost converter in 1.2-mm x 1.3-mm WCSP, with pass-through mode
Download View video with transcript Video

Order & start development

Evaluation board

TPS61256EVM-711 — Evaluation Module for TPS61256, Tiny Boost Converter with Input Current Limit and Bypas

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* EVM User's guide TPS6125xEVM User Guide 18 Sep 2011
Certificate TPS61256EVM-711 EU Declaration of Conformity (DoC) 02 Jan 2019
Data sheet TPS6125x 3.5-MHz High Efficiency Step-Up Converter In Chip Scale Packaging datasheet (Rev. G) PDF | HTML 16 Jun 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos