TPS65270EVM

TPS65270 High Current, Synchronous Step Down Dual Buck DC/DC Converter Evaluation Module

TPS65270EVM

Order now

Overview

The TPS65270EVM evaluation module is designed to provide access to the features of the TPS65270. The TPS65270 PMIC is designed to provide 2-A and 3-A continuous currents with an operational range of 4.5 V to 16 V and an externally set switching frequency ranging from 300 kHz to 1.4 MHz. When the PMIC is not fully loaded, Buck1 can be loaded to 2.5 A and Buck2 to 3.5 A

Features
  • Wide Input Supply Voltage Range(4.5 V - 16 V)
  • 0.8 V, ±1% Accuracy Reference
  • Up to 2-A (Buck 1) and 3-A (Buck 2) Maximum Continuous Output Loading Current
  • Low Power Pulse Skipping Mode to Achieve High Light Load Efficiency
  • Adjustable Switching Frequency 300 kHz - 1.4 MHz Set by External Resistor
  • Dedicated Enable and Soft-Start for Each Buck
  • Peak Current-Mode Control with Simple Compensation Circuit
  • Cycle-by-Cycle Over Current Protection
AC/DC & DC/DC converters (integrated FET)
TPS65270 2 Buck Converter with 4.5V to 16V Input Voltage, 2A/3A Output Current
Download View video with transcript Video

Order & start development

Evaluation board

TPS65270EVM — TPS65270 High Current, Synchronous Step Down Dual Buck DC/DC Converter Evaluation Module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* EVM User's guide TPS65270 Buck Converter Evaluation Module User's Guide (Rev. C) PDF | HTML 25 May 2021
Certificate TPS65270EVM EU Declaration of Conformity (DoC) 02 Jan 2019
Data sheet TPS65270 4.5-V to 18-V Input Voltage, 2-A or 3-A Output Current, Dual Synchronous Step-Down Regulator With Integrated MOSFET datasheet (Rev. E) PDF | HTML 31 Aug 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos