TPS715EVM-074

TPS715 evaluation module for 50-mA, 24-V, ultra-low-IQ low-dropout (LDO) voltage regulator

TPS715EVM-074

Order now

Overview

The TPS715 evaluation module (EVM) iis used to evaluate the operation and performance of the TPS715 linear regulator for use in circuit applications.

This EVM configuration contains a 50-mA low-dropout (LDO) regulator. The regulator is capable of delivering up to 50 mA and has a wide input-voltage (VIN) range of up to 24 V, and up to 30-V transients. For stability of the TPS715, use a minimum 0.47 µF, or greater, effective output capacitance with low equivalent series resistance (ESR).

Features
  • Wide VIN: up to 24 V, 30-V transient
  • Low ground current: 3.2 µA (typ)
Linear & low-dropout (LDO) regulators
TPS714 80-mA 24-V ultra-low-IQ low-dropout (LDO) voltage regulator TPS715 50mA 24V ultra-low-IQ low-dropout (LDO) voltage regulator TPS715-Q1 Automotive, 50mA 24V ultra-low-IQ low-dropout (LDO) voltage regulator TPS715A 80-mA 24-V ultra-low-IQ low-dropout (LDO) voltage regulator
Download View video with transcript Video

Order & start development

Evaluation board

TPS715EVM-074 — TPS715 evaluation module for 50-mA, 24-V, ultra-low-IQ low-dropout (LDO) voltage regulator

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
User guide TPS715EVM-074 Evaluation Module PDF | HTML 03 Oct 2022
Certificate TPS715EVM-074 EU RoHS Declaration of Conformity (DoC) 15 Jul 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos