The User’s guide is available. Request now
TPS92530EVM
TPS92530 evaluation module
TPS92530EVM
Overview
The TPS92530 evaluation module (EVM) features the TPS92530-Q1 device, a synchronous buck LED driver which provides three constant-current or constant-voltage regulated channels up to 2A each. The device is controlled via SPI interface. The EVM is controlled and monitored via the serial interface bus by the required companion EVM: LEDMCUEVM-132 communications board. The GUI and associated software allows the user to control the buck output current or voltage separately for each channel and monitor corresponding fault reporting features.
Features
- Supports 6V to 65V input and up to 2A output per channel
- Programmable buck output current and voltage channels
- Software control via computer GUI
- SPI interface from microcontroller to EVM
- Interfaces with LEDMCUEVM-132
Automotive LED drivers
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
Certificate | TPS92530EVM EU Declaration of Conformity (DoC) | 30 Oct 2023 |
Related design resources
Hardware development
EVALUATION BOARD
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.