The TRF1208-AFE7950EVM is used to evaluate the performance our AFE79xx family of integrated radio frequency- (RF) sampling transceivers with our TRF1208 differential amplifier.
Features
Allows for wideband direct RF-sampling evaluation with the TRF1208 and AFE7950 solutions
JESD204B/C data interface to simplify digital interface compliant up to 29.5-Gbps lane rates
Supports JESD204B/C for synchronization and compatibility
On-chip interpolation and decimation filter inputs and outputs allow for reduced sample rates and improved signal-to-noise ratio (SNR)
Option for DC/DC-based power management solution without low-drop (LDO) regulator