TSW14J59EVM

TSW14J59 evaluation module

TSW14J59EVM

Order now

Overview

TSW14J59 evaluation module (EVM) is a next-generation data capture card used to evaluate the performance of the new TI JESD204C_B family of high-speed analog-to-digital converters (ADCs), high-speed digital-to-analog converters (DACs) and analog front ends (AFEs).
Populated with Kintex Ultrascale+® FPGA and using JESD204B/C IP solutions, the TSW14J59 can be dynamically configured to support all lane speeds from 1 Gbps to 32 Gbps - from 1 to 16 lanes. 
Together with the accompanying High-Speed Data Converter Pro (HSDC Pro) data capture analysis & software program, it is a complete system that captures and evaluates data samples from ADC, DAC and AFE EVMs that use JESD204B and/or JESD204C.
You can also consider the following evaluation modules for data capturing if your application does not require higher than 15 Gbps lane rates:

  • For maximum lane rates up to 15 Gbps consider using TSW14J57EVM

Features
  • Quickly evaluate JESD204B and JESD204C ADC, DAC or AFE performance using TI HSDC Pro software
  • Direct connection to all TI JESD204B and JESD204C EVMs using an FMC+ standard connector (backwards compatible to FMC-equipped EVMs)
  • JESD204B and JESD204C RX and TX IP cores with 16 routed transceiver channels; operating range from 1 Gbps to 32 Gbps
  • Support for SUBCLASS 0, 1 and 2 operation   
  • 24-Gb DDR4 SDRAM (split into two banks each of 3 independent 256 × 16, 4-Gb SDRAMs; total of 1.536 G 16-bit samples)
High-speed ADCs (≥10 MSPS)
ADC12DJ5200RF RF-sampling 12-bit ADC with dual-channel 5.2 GSPS or single-channel 10.4 GSPS
Download View video with transcript Video

Order & start development

Evaluation board

TSW14J59EVM — Data capture/pattern generator: data converter EVM with 16 JESD204B/C lanes from 1.6-24.5 Gbps USB-C

Design tool

TSW14J59EVM Design Files — SLWR042.ZIP (19172KB)

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
EVM User's guide TSW14J59EVM JESD204C Data Capture and Pattern Generator Card User's Guide PDF | HTML 11 Apr 2023
Certificate TSW14J59EVM EU RoHS Declaration of Conformity (DoC) 04 Apr 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos