UCC21520EVM-286

UCC21520 4A/6A isolated dual-channel gate driver evaluation module

UCC21520EVM-286

Order now

Overview

UCC21520EVM-286 is designed for evaluating UCC21520DW, which is an isolated dual-channel gate driver with 4-A source and 6-A sink peak current capability. This EVM could be served as a reference design for driving power MOSFETS, IGBTS, and SiC MOSFETS with UCC21520 pin function identification, components selection guide and PCB layout example.

Features
  • Layout example for using UCC21520 to drive MOSFET, IGBT, SiC up to 1200VDC
  • Peripheral components selection reference
  • Each pin is extended out in PCB layout for pin function identification
  • PCB board cutout facilitates high voltage isolation test between primary side and secondary side
  • Maximized creepage distance between two output channels
Isolated gate drivers
UCC20520 5.7-kVrms, 4-A/6-A dual-channel isolated gate driver with single input, 8-V UVLO & LGA package UCC21520 5.7kVrms, 4A/6A dual-channel isolated gate driver w/ dual input, disable pin, 8V UVLO in DW package UCC21520-Q1 Automotive 4-A, 6-A, 5.7-kVRMS isolated dual-channel gate driver with dual input, disable, deadtime UCC21521 5.7kVrms, 4A/6A dual-channel isolated gate driver with dual input, enable, 8V UVLO & LGA pack UCC21550 4A/6A, 5-kVRMS dual-channel isolated gate driver with DIS and DT pins for IGBT UCC21550-Q1 Automotive, 4A/6A, 5-kVRMS dual-channel isolated gate driver with DIS and DT pins for IGBT
Download View video with transcript Video

Order & start development

Evaluation board

UCC21520EVM-286 — UCC21520 4A/6A isolated dual-channel gate driver evaluation module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos