VCTR-3P-CANBEDDED-LIN

CANbedded LIN from Vector

VCTR-3P-CANBEDDED-LIN

Downloads

Overview

CANbedded LIN Communication is a LIN communication stack and consists of standardized software components. It supports the LIN specifications 1.3, 2.0, 2.1/2.2(A) and ISO 17987:2016 as well as SAE J2602 and multichannel LIN configurations. The components are optimized for code size and execution time to reduce resource requirements. CANbedded CAN is available in variants for most OEMs and for a large number of Texas Instruments microcontrollers, including MSPM0, Jacinto and connectivity MCUs.
Features
  • Standard software components based on a portion of the generated code are scalable for application-specific requirements
  • Automatic generation of parameter settings and configurations
  • Runtime efficiency
  • Low demand for ROM and RAM memory
  • Simple interfacing to the application software
  • Compatibility with other Vector products including analysis, simulation, and calibration tools
  • Support of multichannel LIN configurations
Download View video with transcript Video

Downloads

Support software

VCTR-CANBEDDED-LIN-SOFTWARE CANbedded LIN: Vector software solution for LIN networks, LIN software stack

Supported products & hardware

Supported products & hardware

Arm Cortex-M0+ MCUs
MSPM0G3507 80MHz Arm M0+ MCU, 128KB Flash, 32KB SRAM, 2×12bit 4Msps ADC, DAC, 3×COMP, 3×op-amp, CAN-FD, MATHACL MSPM0L1306 32-MHz Arm® Cortex®-M0+ MCU with 64-KB flash, 4-KB SRAM, 12-bit ADC, comparator, OPA
Evaluation board
LP-MSPM0G3507 MSPM0G3507 LaunchPad™ development kit for 80-MHz Arm® Cortex®-M0+ MCU LP-MSPM0L1306 MSPM0L1306 LaunchPad™ development kit for 32-MHz Arm® Cortex®-M0+ MCU

Support & training

Third-party support
TI does not offer ongoing direct design support for this software. For support while working through your design, contact Vector Informatik GmbH.

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.