Select a version

Select a version

No results found. Please clear your search and try again.

PROCESSOR-SDK-LINUX-RT-AM62A

RT-Linux SDK for edge AI applications on AM62A

Select a version
No results found. Please clear your search and try again.
Latest version
Version: 09.02.00.01
Release date: 08 Apr 2024

Get access to latest bug fixes and feature enhancements with Yocto build environment

Linux Installer for sources, pre-built binaries and file system images with edge AI and robotics stack

MD5 checksum
Products
Arm-based processors
AM62A3 1 TOPS vision SoC with RGB-IR ISP for 1-2 cameras, low-power, video surveillance, retail automation AM62A3-Q1 Automotive 1 TOPS vision SoC with RGB-IR ISP for 1-2 cameras, driver monitoring, dashcams AM62A7 2 TOPS vision SoC with RGB-IR ISP for 1-2 cameras, low-power systems, machine vision, robotics AM62A7-Q1 2 TOPS vision SoC with RGB-IR ISP for 1-2 cameras, driver monitoring, front cameras
Hardware development
Evaluation board
SK-AM62A-LP AM62A starter kit for low-power Sitara™ processors

Documentation

Quick Start Guide for the AM62A Starter Kit (SK) board

Online edge AI SDK user manual

Online robotics SDK user manual

Online LINUX SDK user manual

Instructions to build edge AI Linux image for AM62A Starter Kit (SK) using Yocto build environment

Instructions for creating an SD card

Learn how to build embedded Linux systems using AM62A processors

Explore a selection of self-paced lessons for edge AI development. Follow along with free cloud tools.

Download Linux SDK user manual for offline view

Build Sheet of supported features for AM62A

Release Information

Thank you for your interest in PROCESSOR SDK LINUX RT AM62A Software Development Kit (SDK) for edge AI applications.

The Yocto build environment based RT-Linux SDK for edge AI provides

  • Upstream RT-Linux LTS Kernel with peripheral drivers, U-Boot bootloader.
  • Pre-integrated firmware for hardware accelerated deep learning and camera ISP
  • GStreamer plugins and edge AI application stack

The SDK documentation provides simple steps to build, develop and run high performance deep learning applications using a live camera and display.

TI Linux CI/CD Snapshot

AM62A Snapshot

In order to improve access to the very latest bug fixes and feature enhancements, TI is enabling Continuous Integration and Continuous Deployment (CI/CD) for AM62A processors. The patches for these changes have always been available on public repositories hosted on git.ti.com, and these source repositories could be built using the Yocto build environment on a daily basis. The new TI Linux CI/CD Snapshot makes it even easier to consume these changes with pre-built binaries of Linux boot images to try out on TI Evaluation Modules (EVMs and SKs) before migrating or picking the patches. A detailed test report is also published to help users understand the status of the build and features being validated. The Linux boot images from a snapshot can be regenerated using sources by following the build instructions provided on the snapshot page.

The daily snapshot is not a replacement for the official Processors SDK releases which have full documentation, training and support. The snapshot is a new easy way to try bug fixes and feature enhancements planned for the next SDK while enabling much more tighter integration with customizations and application development. This improved integration should allow users to release their customized code built  on the SDKs more quickly and confidently.