A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
NEW TAD5112 PREVIEW Low-power stereo audio DAC with 106-dB dynamic range 8-dB higher performance

Product details

Number of DAC channels 2 Analog inputs 0 Analog outputs 2 DAC SNR (typ) (dB) 98 Sampling rate (max) (kHz) 96 Control interface SPI Resolution (Bits) 24 Architecture Multilevel Delta-Sigma Operating temperature range (°C) to Rating Catalog
Number of DAC channels 2 Analog inputs 0 Analog outputs 2 DAC SNR (typ) (dB) 98 Sampling rate (max) (kHz) 96 Control interface SPI Resolution (Bits) 24 Architecture Multilevel Delta-Sigma Operating temperature range (°C) to Rating Catalog
SSOP (DBQ) 16 29.4 mm² 4.9 x 6
  • 24-BIT RESOLUTION
  • ANALOG PERFORMANCE (VCC = +3.3V):
    • Dynamic Range: 98dB typ
    • SNR: 98dB typ
    • THD+N: 0.005% typ
    • Full-Scale Output: 2.05Vp-p typ
  • 8x OVERSAMPLING DIGITAL FILTER:
    • Stopband Attenuation: –55dB
    • Passband Ripple: ±0.03dB
  • SAMPLING FREQUENCY: 5kHz to 100kHz
  • SYSTEM CLOCK: 256, 384, 512, 768fS with Auto Detect
  • ACCEPTS 16-, 18-, 20-, AND 24-BIT AUDIO DATA
  • DATA FORMATS: Standard, I2S, and Left-Justified
  • USER-PROGRAMMABLE MODE CONTROLS:
    • Digital Attenuation: 0dB to –63dB, 0.5dB/Step
    • Digital De-Emphasis
    • Digital Filter Roll-Off: Sharp or Slow
    • Soft Mute
    • Zero Flags for Each Output
  • 3.3V SINGLE POWER SUPPLY
  • 5V TOLERANT DIGITAL INPUTS
  • SMALL SSOP-16 PACKAGE
  • APPLICATIONS
    • AV RECEIVERS
    • DVD MOVIE PLAYERS
    • DVD ADD-ON CARDS FOR HIGH-END PCs
    • HDTV RECEIVERS
    • CAR AUDIO SYSTEMS
    • OTHER APPLICATIONS REQUIRING 24-BIT AUDIO
  • 24-BIT RESOLUTION
  • ANALOG PERFORMANCE (VCC = +3.3V):
    • Dynamic Range: 98dB typ
    • SNR: 98dB typ
    • THD+N: 0.005% typ
    • Full-Scale Output: 2.05Vp-p typ
  • 8x OVERSAMPLING DIGITAL FILTER:
    • Stopband Attenuation: –55dB
    • Passband Ripple: ±0.03dB
  • SAMPLING FREQUENCY: 5kHz to 100kHz
  • SYSTEM CLOCK: 256, 384, 512, 768fS with Auto Detect
  • ACCEPTS 16-, 18-, 20-, AND 24-BIT AUDIO DATA
  • DATA FORMATS: Standard, I2S, and Left-Justified
  • USER-PROGRAMMABLE MODE CONTROLS:
    • Digital Attenuation: 0dB to –63dB, 0.5dB/Step
    • Digital De-Emphasis
    • Digital Filter Roll-Off: Sharp or Slow
    • Soft Mute
    • Zero Flags for Each Output
  • 3.3V SINGLE POWER SUPPLY
  • 5V TOLERANT DIGITAL INPUTS
  • SMALL SSOP-16 PACKAGE
  • APPLICATIONS
    • AV RECEIVERS
    • DVD MOVIE PLAYERS
    • DVD ADD-ON CARDS FOR HIGH-END PCs
    • HDTV RECEIVERS
    • CAR AUDIO SYSTEMS
    • OTHER APPLICATIONS REQUIRING 24-BIT AUDIO

The PCM1741 is a CMOS, monolithic, integrated circuit which includes stereo Digital-to-Analog Converters (DACs) and support circuitry in a small SSOP-16 package. The data converters utilize Texas Instrument’s enhanced multilevel delta-sigma architecture that employs fourth-order noise shaping and 8-level amplitude quantization to achieve excellent dynamic performance and improved tolerance to clock jitter. The PCM1741 accepts industry standard audio data formats with 16- to 24-bit data, providing easy interfacing to audio DSP and decoder chips. Sampling rates up to 100kHz are supported. A full set of user-programmable functions are accessible through a 3-wire serial control port that supports register write functions.

The PCM1741 is a CMOS, monolithic, integrated circuit which includes stereo Digital-to-Analog Converters (DACs) and support circuitry in a small SSOP-16 package. The data converters utilize Texas Instrument’s enhanced multilevel delta-sigma architecture that employs fourth-order noise shaping and 8-level amplitude quantization to achieve excellent dynamic performance and improved tolerance to clock jitter. The PCM1741 accepts industry standard audio data formats with 16- to 24-bit data, providing easy interfacing to audio DSP and decoder chips. Sampling rates up to 100kHz are supported. A full set of user-programmable functions are accessible through a 3-wire serial control port that supports register write functions.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet PCM1741: +3.3V Single-Supply,24-Bit,96kHz Sampling Enh. Multilevel,D-S Audio DAC datasheet 11 Dec 2000

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
SSOP (DBQ) 16 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos