Home Power management DC/DC power modules Isolated power modules (integrated transformer)

72-W +/- 12-V, Dual Complementary-Output DC/DC Converter

Product details

Iout (max) (A) 3 Vin (max) (V) 75
Iout (max) (A) 3 Vin (max) (V) 75
DIPMODULE (ERL) 8 2172.59 mm² 57.4 x 37.85
  • Dual Complementary Outputs
    (±5 V, ±12 V, or ±15 V)
  • Input Voltage Range: 36 V to 75 V
  • On/Off Enable for Sequencing
  • 1500 VDC Isolation
  • Overcurrent Protection
  • Overvoltage Protection (PTB48511 only)
  • Over Temperature Shutdown
  • Undervoltage Lockout
  • Temperature Range: –40°C to 85°C
  • Industry Standard Outline
  • Fixed Frequency Operation
  • Synchronizes with PTB48500
  • Powers Line Drivers for AC-7 and Other xDSL Chipsets
  • Safety Approvals:
    • EN 60950
    • UL/cUL 60950

  • Dual Complementary Outputs
    (±5 V, ±12 V, or ±15 V)
  • Input Voltage Range: 36 V to 75 V
  • On/Off Enable for Sequencing
  • 1500 VDC Isolation
  • Overcurrent Protection
  • Overvoltage Protection (PTB48511 only)
  • Over Temperature Shutdown
  • Undervoltage Lockout
  • Temperature Range: –40°C to 85°C
  • Industry Standard Outline
  • Fixed Frequency Operation
  • Synchronizes with PTB48500
  • Powers Line Drivers for AC-7 and Other xDSL Chipsets
  • Safety Approvals:
    • EN 60950
    • UL/cUL 60950

The PTB4851x series of isolated DC/DC converter modules produce a complementary pair of regulated supply voltages for powering line-driver devices in xDSL telecom applications. The modules operate from a standard telecom (–48 V) central office (CO) supply and can provide up to a 72 W of power in a balanced load configuration.

The A-suffix module (±5 V) is designed to power the line driver devices for the AC-7 ADSL chipset. Other voltage options powers other analog applications requiring a complementary supply with relatively balanced loads.o

Both the PTB48510 and PTB48511 include an "on/off" enable control, output current limit, over-temperature protection, and input under-voltage lockout (UVLO). The PTB48511 adds output overvoltage protection (OVP).

The control inputs, Enable and Sync In, are compatible with the EN Out and Sync Out signals of the PTB48500 DC/DC converter. This allows the power-up and switching frequency of the PTB4851x modules to be directly controlled from a PTB48500. Together the PTB48500 and PTB4851xA converters meet all the system power and sequencing requirements of the AC-ADSL chipset.

The PTB4851x uses double-sided surface mount technology contruction. The package size is based on the industry standard outline and does not require a heatsink. Both through-hole and surface mount pin configurations are available.

The PTB4851x series of isolated DC/DC converter modules produce a complementary pair of regulated supply voltages for powering line-driver devices in xDSL telecom applications. The modules operate from a standard telecom (–48 V) central office (CO) supply and can provide up to a 72 W of power in a balanced load configuration.

The A-suffix module (±5 V) is designed to power the line driver devices for the AC-7 ADSL chipset. Other voltage options powers other analog applications requiring a complementary supply with relatively balanced loads.o

Both the PTB48510 and PTB48511 include an "on/off" enable control, output current limit, over-temperature protection, and input under-voltage lockout (UVLO). The PTB48511 adds output overvoltage protection (OVP).

The control inputs, Enable and Sync In, are compatible with the EN Out and Sync Out signals of the PTB48500 DC/DC converter. This allows the power-up and switching frequency of the PTB4851x modules to be directly controlled from a PTB48500. Together the PTB48500 and PTB4851xA converters meet all the system power and sequencing requirements of the AC-ADSL chipset.

The PTB4851x uses double-sided surface mount technology contruction. The package size is based on the industry standard outline and does not require a heatsink. Both through-hole and surface mount pin configurations are available.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet Dual Complementary-Output DC/DC Converter for DSL datasheet (Rev. F) 01 Feb 2007
Analog Design Journal New power modules improve surface-mount manufacturability 14 Jul 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
DIPMODULE (ERL) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos