Product details

Number of channels 2 Output type Open-collector, Open-drain Propagation delay time (µs) 64 Vs (max) (V) 16 Vs (min) (V) 2.5 Vos (offset voltage at 25°C) (max) (mV) 5 Iq per channel (typ) (mA) 0.0014 Input bias current (±) (max) (nA) 0.25 Rail-to-rail In Rating Catalog Operating temperature range (°C) -40 to 125 Features Fail-safe, With Op Amp VICR (max) (V) 21 VICR (min) (V) -0.1
Number of channels 2 Output type Open-collector, Open-drain Propagation delay time (µs) 64 Vs (max) (V) 16 Vs (min) (V) 2.5 Vos (offset voltage at 25°C) (max) (mV) 5 Iq per channel (typ) (mA) 0.0014 Input bias current (±) (max) (nA) 0.25 Rail-to-rail In Rating Catalog Operating temperature range (°C) -40 to 125 Features Fail-safe, With Op Amp VICR (max) (V) 21 VICR (min) (V) -0.1
PDIP (P) 8 92.5083 mm² 9.81 x 9.43 SOIC (D) 8 29.4 mm² 4.9 x 6 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Micro-Power Operation ... 1.4 uA
  • Input Common-Mode Range Exceeds the Rails ... -0.1 V to VCC + 5 V
  • Supply Voltage Range ... 2.5 V to 16 V
  • Rail-to-Rail Input/Output (Amplifier)
  • Reverse Battery Protection Up to 18 V
  • Gain Bandwidth Product ... 5.5 kHz (Amplifier)
  • Push-Pull CMOS Output Stage (Comparator)
  • Specified Temperature Range
    • TA = -40°C to 125°C ... Industrial Grade
  • Ultrasmall Packaging
    • 8-Pin MSOP (TLV2702)
  • Universal Op-Amp EVM (See the SLOU060 For More Information)
  • APPLICATIONS
    • Portable Battery Monitoring
    • Consumer Medical Electronics
    • Security Detection Systems

  • Micro-Power Operation ... 1.4 uA
  • Input Common-Mode Range Exceeds the Rails ... -0.1 V to VCC + 5 V
  • Supply Voltage Range ... 2.5 V to 16 V
  • Rail-to-Rail Input/Output (Amplifier)
  • Reverse Battery Protection Up to 18 V
  • Gain Bandwidth Product ... 5.5 kHz (Amplifier)
  • Push-Pull CMOS Output Stage (Comparator)
  • Specified Temperature Range
    • TA = -40°C to 125°C ... Industrial Grade
  • Ultrasmall Packaging
    • 8-Pin MSOP (TLV2702)
  • Universal Op-Amp EVM (See the SLOU060 For More Information)
  • APPLICATIONS
    • Portable Battery Monitoring
    • Consumer Medical Electronics
    • Security Detection Systems

The TLV270x combines sub-micropower operational amplifier and comparator into a single package that produces excellent micropower signal conditioning with only 1.4 uA of supply current. This combination gives the designer more board space and reduces part counts in systems that require an operational amplifier and comparator. The low supply current makes it an ideal choice for battery powered portable applications where quiescent current is the primary concern. Reverse battery protection guards the amplifier from an over-current condition due to improper battery installation. For harsh environments, the inputs can be taken 5 V above the positive supply rail without damage to the device.

The TLV270x's low supply current is coupled with extremely low input bias currents enabling them to be used with mega-ohm resistors making them ideal for portable, long active life, applications. DC accuracy is ensured with a low typical offset voltage as low as 390uV, CMRR of 90 dB, and minimum open loop gain of 130 V/mV at 2.7 V.

The maximum recommended supply voltage is as high as 16 V and ensured operation down to 2.5 V, with electrical characteristics specified at 2.7 V, 5 V, and 15 V. The 2.5-V operation makes it compatible with Li-Ion battery-powered systems and many micro-power microcontrollers available today including TI's MSP430.

All members are available in PDIP and SOIC with the duals, one op-amp and one comparator, in the small MSOP package and quads, two operational amplifiers and two comparators, in the TSSOP package.

The TLV270x combines sub-micropower operational amplifier and comparator into a single package that produces excellent micropower signal conditioning with only 1.4 uA of supply current. This combination gives the designer more board space and reduces part counts in systems that require an operational amplifier and comparator. The low supply current makes it an ideal choice for battery powered portable applications where quiescent current is the primary concern. Reverse battery protection guards the amplifier from an over-current condition due to improper battery installation. For harsh environments, the inputs can be taken 5 V above the positive supply rail without damage to the device.

The TLV270x's low supply current is coupled with extremely low input bias currents enabling them to be used with mega-ohm resistors making them ideal for portable, long active life, applications. DC accuracy is ensured with a low typical offset voltage as low as 390uV, CMRR of 90 dB, and minimum open loop gain of 130 V/mV at 2.7 V.

The maximum recommended supply voltage is as high as 16 V and ensured operation down to 2.5 V, with electrical characteristics specified at 2.7 V, 5 V, and 15 V. The 2.5-V operation makes it compatible with Li-Ion battery-powered systems and many micro-power microcontrollers available today including TI's MSP430.

All members are available in PDIP and SOIC with the duals, one op-amp and one comparator, in the small MSOP package and quads, two operational amplifiers and two comparators, in the TSSOP package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet Family of Nanopower Op Amps and Push-Pull Comparators datasheet (Rev. B) 12 Sep 2001
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
PDIP (P) 8 View options
SOIC (D) 8 View options
VSSOP (DGK) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos