TPS5110

ACTIVE

4.5-V to 28-V, synchronous buck controller with NMOS LDO controller

Product details

Vin (min) (V) 4.5 Vin (max) (V) 28 Iout (max) (A) 15 Operating temperature range (°C) -40 to 85 Control mode Voltage mode Rating Catalog Vout (min) (V) 0.9 Vout (max) (V) 3.5 Iq (typ) (A) 0.0009 Duty cycle (max) (%) 100 Number of phases 1
Vin (min) (V) 4.5 Vin (max) (V) 28 Iout (max) (A) 15 Operating temperature range (°C) -40 to 85 Control mode Voltage mode Rating Catalog Vout (min) (V) 0.9 Vout (max) (V) 3.5 Iq (typ) (A) 0.0009 Duty cycle (max) (%) 100 Number of phases 1
TSSOP (PW) 24 49.92 mm² 7.8 x 6.4
  • Switching Mode Step-Down dc-to-dc Controller With Fast LDO Controller
  • Input Voltage Range
           Switcher: 4.5 V to 28 V
           LDO: 1.1 V to 3.6 V
  • Output Voltage Range
           Switcher: 0.9 V to 3.5 V
           LDO: 0.9 V to 2.5 V
  • Synchronous for High Efficiency
  • Precision VREF (±1 %)
  • PWM Mode Control: Max. 500-kHz Operation
  • High-Speed Error Amplifier
  • Overcurrent Protection With Temperature Compensation Circuit
  • Overvoltage and Undervoltage Protection
  • Programmable Short-Circuit Protection
  • APPLICATIONS
    • Notebook PCs, PDAs
    • Consumer Game Systems
    • DSP Application

  • Switching Mode Step-Down dc-to-dc Controller With Fast LDO Controller
  • Input Voltage Range
           Switcher: 4.5 V to 28 V
           LDO: 1.1 V to 3.6 V
  • Output Voltage Range
           Switcher: 0.9 V to 3.5 V
           LDO: 0.9 V to 2.5 V
  • Synchronous for High Efficiency
  • Precision VREF (±1 %)
  • PWM Mode Control: Max. 500-kHz Operation
  • High-Speed Error Amplifier
  • Overcurrent Protection With Temperature Compensation Circuit
  • Overvoltage and Undervoltage Protection
  • Programmable Short-Circuit Protection
  • APPLICATIONS
    • Notebook PCs, PDAs
    • Consumer Game Systems
    • DSP Application

The TPS5110 provides one PWM-mode synchronous buck regulator controller (SBRC) and one low drop-out (LDO) regulator controller. The TPS5110 supports a low-voltage/high-current power supply for I/O and other peripherals in modern digital systems. The SBRC of the TPS5110 automatically adjusts from PWM mode to SKIP mode to maintain high efficiency under all load conditions. The LDO controller drives an external N-channel power MOSFET that realizes fast response and ultra-low dropout voltage. A unique overshoot protection circuit prevents a voltage hump at fast load decreasing transients. The current protection circuit for SBRC detects the drain-to-source voltage drop across the low-side and high-side power MOSFET while it is conducting. Also, the current protection circuit has a temperature coefficient to compensate for the RDS(on) variation of the MOSFET. This resistor-less current protection simplifies the system design and reduces the external parts count. The LDO controller includes current-limit protection. Other features, such as undervoltage lockout, power good, overvoltage, undervoltage, and programmable short-circuit protection promote system reliability.

The TPS5110 provides one PWM-mode synchronous buck regulator controller (SBRC) and one low drop-out (LDO) regulator controller. The TPS5110 supports a low-voltage/high-current power supply for I/O and other peripherals in modern digital systems. The SBRC of the TPS5110 automatically adjusts from PWM mode to SKIP mode to maintain high efficiency under all load conditions. The LDO controller drives an external N-channel power MOSFET that realizes fast response and ultra-low dropout voltage. A unique overshoot protection circuit prevents a voltage hump at fast load decreasing transients. The current protection circuit for SBRC detects the drain-to-source voltage drop across the low-side and high-side power MOSFET while it is conducting. Also, the current protection circuit has a temperature coefficient to compensate for the RDS(on) variation of the MOSFET. This resistor-less current protection simplifies the system design and reduces the external parts count. The LDO controller includes current-limit protection. Other features, such as undervoltage lockout, power good, overvoltage, undervoltage, and programmable short-circuit protection promote system reliability.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Synchronous Buck PWM Controller with NMOS LDO datasheet (Rev. B) 06 Jul 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
TSSOP (PW) 24 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos